PCB terminal blocks and PCB connectors Shields with high EMC protection Reliable contact for compact devices Shields extend the scope of application for lever-actuated PCB connectors of the LPC 6/LPCH 6 series. They ensure a durable shield connection to the device housing and protect against electromagnetic interference such as in the case of servo motors or frequency converters. shield contacting in a single connection step Your advantages Dž Time savings during commissioning and maintenance thanks to Dž Space savings compared to conventional flange solutions Dž Easy mounting on the connector with self-tapping mounting screws Dž Just one cable required for the plug-in device interface Main features • Good EMC properties • Large-surface, low-resistance potential connection • Conductor support at 180° to the plug-in direction • Unrestricted use up to 1,000 V (IEC) or 600 V (UL) New product 2021 Web code: #2666 Description Type Version Compatibility Shield PC 6-SH-PLATE 1-7,62 PC 6-SH-PLATE 2-7,62 Narrow Wide Standard Hybrid Standard Hybrid Corresponding connectors LPC 6 / 2-STL2-7,62 LPC 6 / 3-STL2-7,62 LPC 6 / 4-STL3-7,62 LPCH 6 / 3+4-STL3-7,62 LPCH 6 / 3+6-STL3-7,62 LPC 6 / 5-STL3-7,62 LPC 6 / 6-STL4-7,62 LPCH 6 / 4+4-STL4-7,62 LPCH 6 / 4+6-STL4-7,62 LPCH 6 / 5+4-STL5-7,62 LPCH 6 / 5+6-STL5-7,62 Item number 1128864 1128867 46 Phoenix Contact