Product overview Feed-through terminal blocks (two-conductor terminal block) Colors Gray Blue Black Green Orange Red PTV 2,5 1078960 PTV 4 1088728 PTV 6 1116734 PTV 2,5 BU 1078962 PTV 4 BU 1088729 PTV 6 BU 1116735 PTV 2,5 BK 1291482 PTV 4 BK 1291849 PTV 6 BK 1291906 PTV 2,5 GN 1291485 PTV 4 GN 1291850 PTV 6 GN 1291913 PTV 2,5 OG 1291488 PTV 4 OG 1291851 PTV 6 OG 1292080 PTV 2,5 RD 1291478 PTV 4 RD 1291847 PTV 6 RD 1291904 PE version PTV 2,5-PE 1078963 PTV 4-PE 1088730 PTV 6-PE 1116736 Width/length/height [mm] 5.2/50.8/35.3 6.2/50.8/35.3 8.2/61/42.2 Current/voltage // UL [A]/[V] 24 / 800 // 20 / 600 32 / 1000 // 30 / 600 41 / 1000 // 40 / 600 Rigid/AWG // flexible [mm2]/- 0.14-4/26-12 // 0.14-4 0.2-6/24-10 // 0.2-6 0.5-10/20-8 // 0.5-10 Feed-through terminal block (three-conductor terminal block) Gray Blue Black Green PTV 2,5-TWIN 1078966 PTV 4-TWIN 1088731 PTV 6-TWIN 1116737 PTV 2,5-TWIN BU 1078971 PTV 4-TWIN BU 1088732 PTV 6-TWIN BU 1116738 PTV 2,5-TWIN BK 291495 PTV 4-TWIN BK 1291852 PTV 6-TWIN BK 1291918 PTV 2,5-TWIN GN 1291498 PTV 4-TWIN GN 1291853 PTV 6-TWIN GN 1291919 Color Orange PTV 2,5-TWIN OG 1291502 PTV 4-TWIN OG 1291854 PTV 6-TWIN OG 1291922 Red PTV 2,5-TWIN RD 1291491 PTV 4-TWIN RD 1292078 PTV 6-TWIN RD 1291917 PE version PTV 2,5-TWIN-PE 1078991 PTV 4-TWIN-PE 1088733 PTV 6-TWIN-PE 1116739 Width/length/height [mm] 5.2/60.0/45.7 6.2/60.0/45.7 8.2/72.9/57.6 Current/voltage // UL [A]/[V] 24 / 800 // 20 / 600 32 / 1000 // 30 / 600 41 / 1000 // 40 / 600 Rigid/AWG // flexible [mm2]/- 0.14-4/26-12 // 0.14-4 0.2-6/24-10 // 0.2-6 0.5-10/20-8 // 0.5-10 12 PHOENIX CONTACT