SPE connectors, IP20 Web code: #2671 Description Type of contact 90° LED network cable SPE-IDC connector Female Female - - SPE-T1-CCP-SF/.../ AWG22/CCP/SF 1183807 (1 m) 1183808 (2 m) 1183810 (3 m) 1183811 (5 m) IDC insulation displacement connection - SPE-T1-CIM-SF 1343953 SPE PCB connector, SPE PCB connector, SPE PCB connector, SPE 180° 90° Male Connection method THR and wave soldering LED Type - Yes SPE-T1-STSM-180 SPE-T1-STSM-90 SPE-T1-STRM-90-LED Item no. 1163798 1163797 1215778 SPE connectors, IP67 (M8) Web code: #2670 Description SPE device SPE device SPE device connector, connector, connector, 180° 180° 90° SPE network cable, PVC SPE network cable, PUR SPE network cable, PVC SPE network cable, PUR Type of contact Male Male Male Female – female Female – male Female – female Female – male Male – male Male – male Soldering process THR and wave soldering SMD soldering THR and wave soldering - - - - Type SPE-T1-M8 MSM-180 SPE-T1-M8 MSM-180-SMD SPE-T1-M8 2,0-97B/M8FSF 2,0-99B/M8FSF MRM-90 SPE-T1-M8FSF/ 2,0-97B/M8FSF SPE-T1-M8FSF/ 2,0-99B/M8FSF SPE-T1- M8MSM/ SPE-T1- M8MSM/ SPE-T1- M8MSM/2,0- 97B/M8MSM SPE-T1- M8MSM/2,0- 99B/M8MSM Housing screw connection, front mounting Housing screw connection, rear mounting 1412502 1412505 - - - - - - Item no. 1163793 1215777 1163795 1217524 (2 m) 1217530 (2 m) 1150575 (2 m) 1217320 (2 m) 1217526 (2 m) 1217316 (2 m) Phoenix Contact 7