Panel PCs General technical data Your advantages • Display type: TFT • Colors: 16.7 million • Operating system (configurable): Windows® 10 IoT Enterprise • Operating temperature: -20°C to +50°C • Storage temperature: -40°C to +70°C • Relative humidity: 10% to 95%, non-condensing • Housing: aluminum/sheet steel, zinc-plated • Degree of protection: IP66 (front), IP30 (back) • Power supply: 24 V DC ±20% • Mounting type: front installation • Approvals: UL/cUL, Class I Div 2 (future) Passive cooling and no moving parts (excludes i7) Easy access to all important components like storage devices and RTC battery Glove capable PCAP touch screens in full HD resolution Individually configurable Windows® 11 ready Launch VL3 series panel PCs Designation Item number Display size (cm / in) Touch technology Resolution, W x H (pixels) Brightness (cd/m²) Backlight MTBF (h) Viewing angle, left / right / top / bottom (°) Processor Cooling RAM (configurable) Data memory (configurable) Interfaces System expansion options Graphics processor Dimensions incl. front plate, W x H x D (mm) Mounting cutout, W x H (mm) Weight (kg) 39.6 / 15.6" VL3 PPC 1376789 47 / 18.5" 54.6 / 21.5" 10 pt. projected capacitive (PCAP), glove capable, wet application suitable 450 1920 x 1080 (Full HD) 350 50,000 400 85 / 85 / 85 / 85 89 / 89 / 89 / 89 89 / 89 / 89 / 89 Celeron 6305E 1.8 GHz (2 core), Core i3-1115G4E 3.0 GHz (2 core), Core i5-1145G7E 2.6 GHz (4 core) Core i7-1185G7E 2.8 GHz (4 core) Passive (i7 model with convection booster) Up to 32 GB DDR4 2 x m.2 SSD, RAID capable 2 x 10/100/1000 Mbps, RJ45, Intel i211 / i225 4 x USB 3.1 1 x COM (RS-232 / 422 / 485), BIOS configurable 1 x DisplayPort (DP++) WLAN a, b, g, n 4 x COM (RS-232 / 422 / 485), BIOS configurable Intel UHD Graphics (Celeron, i3) / Intel Iris Xe (i5; i7) 398 x 273 x 89 465 x 310 x 89 532 x 346 x 89 338 x 263 6.7 455 x 300 7.8 522 x 336 8.6 Power consumption (W)1 65 / 75 / 76 / 84 65 / 74 / 80 / 86 65 / 74 / 82 / 86 1 Power consumption value represents maximum power consumption at 24V DC without system expansion options. Actual system power consumption depends on system loading. See user manual for details. PHOENIX CONTACT 27