s e i l l p p u s r e w o p e b i t p u r r e t n n U i Uninterruptible power supplies IQ Technology for an intelligent UPS system IQ Technology is the key to an intelligent power supply solution. An intelligent UPS with IQ technology monitors and optimizes the energy storage, reduces maintenance effort, and increases your system availability. It determines all relevant energy storage states. This ensures the crucial transparency required to guarantee supply stability and the best possible utilization of the energy storage devices at all times. The intelligent battery management calculates the remaining runtime available. It advises as soon as a threshold value is reached. In this way, your system works as long as possible and is shut down before the battery voltage runs out. USB, monitoring, configuration, and shutting the system down in a safe state are possible at all times and anywhere in the world. The connected energy storage device is detected automatically. The optimally adjusted charging characteristic maximizes the service life of the energy storage device. The adapted charging current provides for the quickest possible recharging and availability of the energy storage device. You can keep an eye on your system at all times with the intelligent IQ Technology devices. With the QUINT DC UPS and the QUINT CAP and the integrated interfaces for PROFINET, EtherNet/IP™, EtherCAT®, and The first intelligent QUINT DC UPS for integration into established industrial networks With the intelligent QUINT DC UPS for integration into existing industrial networks, you are ready for Industry 4.0. The integrated interfaces enable you to monitor, configure, or shut down the system in a safe state at any time, regardless of location. Extended load management The extended load management system consists of the following functions: • Energy monitoring: Monitoring input and output voltages and the associated currents • PC shutdown function: Reliable shutdown of your industrial PC in the event of a mains failure without data loss, and automatic restart of the industrial PC when the mains power returns • Cold-start function: UPS startup even without mains power Interfaces The QUINT DC UPS can be easily integrated into the following existing industrial networks via various interfaces: • PROFINET • EtherNet/IP™ • EtherCAT® All network technologies, devices with USB interface, and devices without interface are available in all four performance classes (5 A, 10 A, 20 A, and 40 A). 2-port switch Our QUINT DC UPS has a 2-port switch. The device can therefore be integrated flexibly into existing industrial networks. Function blocks We include the corresponding function blocks for the following engineering environments so that the QUINT DC UPS can be commissioned quickly: • PLCnext • TIA Portal • Studio 5000 • TwinCAT Device descriptions If the appropriate function block for your application is not available, you can create your own custom function blocks using our device descriptions. 64 Phoenix Contact