Unshielded male connector strips Vertical Horizontal Web code: #2330 Number of positions Base height 1.15 mm Base height 2.65 mm Base height 7.15 mm Base height 8.65 mm Type Item no. Type Item no. Type Item no. Type Item no. Type Item no. 12 20 32 52 80 FP 0,8/ 12-MV 1,15 FP 0,8/ 20-MV 1,15 FP 0,8/ 32-MV 1,15 FP 0,8/ 52-MV 1,15 FP 0,8/ 80-MV 1,15 1061725 1061727 1061728 1061729 1061730 FP 0,8/ 12-MV 2,65 FP 0,8/ 20-MV 2,65 FP 0,8/ 32-MV 2,65 FP 0,8/ 52-MV 2,65 FP 0,8/ 80-MV 2,65 1061696 1061697 1061698 1061700 1061704 FP 0,8/ 12-MV 7,15 FP 0,8/ 20-MV 7,15 FP 0,8/ 32-MV 7,15 FP 0,8/ 52-MV 7,15 FP 0,8/ 80-MV 7,15 1154017 1154018 1154022 1154023 1154024 FP 0,8/ 12-MV 8,65 FP 0,8/ 20-MV 8,65 FP 0,8/ 32-MV 8,65 FP 0,8/ 52-MV 8,65 FP 0,8/ 80-MV 8,65 1154012 FP 0,8/ 12-MH 1104548 1154013 FP 0,8/ 20-MH 1104549 1154014 FP 0,8/ 32-MH 1104550 1154015 FP 0,8/ 52-MH 1104551 1154016 FP 0,8/ 80-MH 1104552 Unshielded female connector strips Vertical Horizontal Number of positions Installed height 4.85 mm Installed height 7.85 mm Installed height 10.85 mm Type Item no. Type Item no. Type Item no. Type Item no. 12 20 32 52 80 FP 0,8/ 12-FV 4,85 1061643 FP 0,8/ 12-FV 7,85 1061580 FP 0,8/ 12-FV 10,85 1154078 FP 0,8/ 12-FH 1104540 FP 0,8/ 20-FV 4,85 1061660 FP 0,8/ 20-FV 7,85 1061583 FP 0,8/ 20-FV 10,85 1154128 FP 0,8/ 20-FH 1104541 FP 0,8/ 32-FV 4,85 1061662 FP 0,8/ 32-FV 7,85 1061584 FP 0,8/ 32-FV 10,85 1154075 FP 0,8/ 32-FH 1104542 FP 0,8/ 52-FV 4,85 1061666 FP 0,8/ 52-FV 7,85 1061585 FP 0,8/ 52-FV 10,85 1154076 FP 0,8/ 52-FH 1104543 FP 0,8/ 80-FV 4,85 1061667 FP 0,8/ 80-FV 7,85 1061586 FP 0,8/ 80-FV 10,85 1154077 FP 0,8/ 80-FH 1104544 Many possible applications Whether shielded or unshielded, vertical or horizontal alignment, small or large stack height, low or high number of positions. The FP 0,8 series has the right solution for every application. Phoenix Contact 33