Circular connectors M5, device connectors, one-piece • For signals • A-coded • 3- and 4-pos. • Up to 1 A / 60 V Web code: #0220 M8, device connectors, one- and two-piece • For signals and data • A- / B- / D-coded • 3- to 8-pos. • Up to 4 A / 60 V Web code: #219, #0370 M8, connectors for assembly • For signals • A-coded • 3- and 4-pos. • Up to 4 A / 60 V Web code: #0368 M8, pre-assembled cables • For signals and data • A- / B- / D-coded • 3- to 8-pos. • Up to 4 A / 60 V Web code: #0561 M12, device connectors, one-piece • For signals, data, power, and hybrid • A- / B- / D- / K- / L- / M- / S- / T- / M12, device connectors, two-piece • For signals, data, power, and hybrid • A- / B- / D- / K- / L- / M- / S- / T- / X- / Y-coded • 3- to 17-pos. • Up to 16 A / 630 V Web code: #0373 X- / Y-coded • 4- to 17-pos. • Up to 16 A / 630 V Web code: #0374 M12 PUSH-PULL, device connectors, one-piece • Push-pull external locking, male • For signals and data • A- / D-coded • 4- and 5-pos. • Up to 4 A / 250 V Web code: #1620 M12 PUSH-PULL, device connectors, two-piece • Push-pull internal locking, female • Push-pull external locking, male • For signals, data, and power • A- / D- / K- / L- / M- / X- coded • 4- to 8-pos. • Up to 4 A / 60 V Web code: #2677, #1620 M12, connectors for assembly • For signals, data, and power, and hybrid • A- / B- / D- / K- / L- / S- / T- / X-coded • 3- to 17-pos. • Up to 16 A / 690 V Web code: #0368 M12, pre-assembled cables • For signals, data, power, and hybrid • A- / B- / D- / K- / L- / M- / S- / T- / X- / Y-coded • 3- to 17-pos. • Up to 16 A / 690 V Web code: #0561 M12 PUSH-PULL, connectors designed for assembly • Push-pull external locking • For signals and data • A- / D- / X-coded • 4- to 8-pos. • Up to 4 A / 60 V Web code: #1831 M12 PUSH-PULL, pre-assembled cables • Push-pull internal and external locking • For signals and data • A- / D-coded • 4 and 5-pos. • Up to 4 A / 60 V Web code: #2679 24 PHOENIX CONTACT