new Managed Switches for TSN The new FL Switch TSN 2300 devices are the first Managed Switches for Time-Sensitive Networking (TSN) from Phoenix Contact. By supporting the Profinet TSN profile, data can be transmitted deterministically and in real time in Ethernet networks, regardless of the protocol. The new devices support all functions of the well-known FL SWITCH 2000 product family, and thus allow the simple migration of current network solutions into state-of-the-art TSN architectures. They therefore increase the performance, robustness, and availability of your networks. Previously, real time-critical applications and data-intensive applications were realized via different systems to prevent reciprocal interference. With TSN, future applications with the widest range of requirements on bandwidth and timeliness can be realized “via one cable”, i.e., in one Ethernet network. With time synchronization and data flow prioritization, hard real-time requirements, for example for safety and motion applications, can be met despite the parallel communication of other systems. phoenixcontact.com/TSN PHOENIX CONTACT 33