Industrial communication technology WLAN wireless module with external antennas Ideal for complex wireless tasks The WLAN wireless modules make it easy to install a fast and stable WLAN network directly on your machines. The new versions are particularly compact and, with the external antenna connections, are ideally suited for wireless tasks in which fl exible positioning of the antennas is necessary. Push-in Technology Designed by Phoenix Contact Your advantages Easy and reliable creation of industrial WLAN networks Space-saving, fl exible installation and universal mounting options Fast roaming in cellular applications Easy control via the PLC with REST API Suitable for time-critical applications such as PROFINET or with the compact design SafetyBridge Main features • IP20 degree of protection • 2 external antenna connections • Two virtual WLAN interfaces • MAC and IP fi lter • IEEE 802.11 a,b,g,n (2.4 GHz and 5 GHz) • Data rates of up to 300 Mbps Web code: #2775 Description Region Operating modes Temperature range Max. number of WLAN clients Type Order No. Compact wireless module Europe USA, Canada Europe USA, Canada Access point, client, 2 virtual access points Access point, client, 2 virtual access points, mesh 0°C … +60°C 10 clients -40°C … +60°C 60 clients FL WLAN 1010 FL WLAN 1011 FL WLAN 2010 FL WLAN 2011 2702899 2702900 1119246 1119248 PHOENIX CONTACT 69