PCB terminal blocks and PCB connectors Double-row PCB connectors Shielded for reliable data transmission Shielded PCB connectors of the DMCC 0,5 series extend the existing portfolio with a pitch of 2.54 mm. The EMC shielding enables the reliable supply of data and power to devices – even via a single Ethernet cable (PoE). data and power simultaneously Your advantages Dž Space savings with Power over Ethernet: devices are supplied with Dž Gold-plated contacts for transmission quality with long-term stability Dž Packaging available for automated pick-and-place assembly Dž Small component size for applications where space is at a premium Dž Optional tool for manual and automated crimping Main features • Currents up to 6 A • Voltages up to 160 V • Conductor cross-sections: 0.14 to 0.75 mm² • Pitch: 2.54 mm • 2- to 4-pos. with four or eight contacts • CAT5-compatible • Suitable for Power over Ethernet New product for 2020 Web code: #2332 Description Connector Crimp contact Horizontal header Vertical header Number of positions 2 2 - 2 2 2 Version Type Without locking With locking Taped products Without locking With locking With locking DMCC 0,5 / 2-ST- SH 7,0-2,54 DMCC 0,5 / 2-ST- SHL 7,0-2,54 MCC 0,5-MP AU 0,14-0,5 R DMC 0,5 / 2-G1SH- 2,54P20THR24 DMC 0,5 / 2-G1SHL- 2,54P20THR24 DMC 0,5 / 2-G1SHL- 2,54P20THR24 Order No. 1128660 1150807 1013420 1097546 1150791 1150824 12 PHOENIX CONTACT