Your advantages with ME-IO electronics housings Dž 2.4" touch display already integrated in the ME-IO 56,4 cover Dž 2.4" display with resistive touch technology for Dž Three overall module widths (18.8 mm, 37.6 mm, 75.2 mm) Dž Convenient front connections for transmitting signals, data, for a wide range of applications interference-free use and power PHOENIX CONTACT 7