Technical data Mounting Hardware properties Messages 8 16 24 40 Dimensions of the housing (W x H x D in mm) Dimensions of the front panel cutout (W x H x D in mm) Total installation depth Housing type Attachment Ambient temperature (operation) Degree of protection Weight ±10% - Without message forwarding contacts - With message forwarding contacts 96 x 96 x 85 144 x 96 x 85 192 x 96 x 85 288 x 96 x 85 92 x 92 138 x 92 186 x 92 282 x 92 Approx. 95 mm Plastic housing for control panel mounting in accordance with IEC 61554 (DIN 43700) Standard retainer in accordance with DIN 4835, Form B (max. panel thickness of 45 mm) -20°C … +50°C IP40 (front), IP20 (back) 500 g 550 g 700 g 800 g 900 g 1,100 g 1,300 g 1,600 g Power supply 24 V DC / 48 - 60 V DC / 110 - 220 V UC / 24 - 60 V DC / 110 - 220 V AC/DC Emergency supply voltage 12 V DC / 24 V DC Signaling voltage 24 V DC / 48 - 60 V DC / 110 V DC / 220 V DC / 24 V AC / 48 - 60 V AC / 127 V AC / 230 V AC Parameterization Internal horn DIP switches Software 90 dB / 10 cm, 4 kHz 8 DIP switches (infobox BASIC) infobox ENGINEER parameterization software (infobox COM) Communication options (infobox COM only) Communication interfaces Ethernet (RJ45), RS-232 (9-pos. D-SUB male connector), RS-485 (RJ45), USB 2.0 (micro USB type B) Communication protocols IEC 60870-5-101, IEC 6087-5-104, IEC 61850, Modbus/TCP (server), Modbus/RTU (server) IT security Message log HTTPS, TLS 1.2 IPsec, firewall 1,000 messages / events with time stamp, 1 ms resolution, request every 2.5 ms PHOENIX CONTACT 21