Device connectors Device connections for signals Web code: #0515 Circular connectors for sensor/actuator applications Description Male Female 5-pos. 5-pos. Number of positions Rated voltage Nominal current Contact carrier material Contact / contact surface material M8 device connectors with halogen-free litz M12 device connectors with halogen-free litz wires, front mounting wires, front mounting M8 device connectors for wave soldering processes, one-piece, rear mounting M12 device connectors for wave soldering processes, one-piece, rear mounting 1440119 1440106 4 / 5 30 V 2 A PA 66 1520068 1520042 4 / 5 60 V 4 A PA 66 1424242 1424241 4 / 5 30 V 2 A PA 66 1441765 1441778 4 / 5 60 V 4 A PA 66 Cu alloy / Au Cu alloy / Au Cu alloy / Au Cu alloy / Au Connection method Individual litz wires Individual litz wires Solder pins Solder pins Circular connectors for sensor/actuator applications Description M8 device connectors for M12 device connectors for reflow process, two- piece, rear mounting reflow process, two- piece, rear mounting M12 housing screw connections for reflow process, two-piece, rear M12 device connectors for reflow process, two-piece, rear mounting, standard mounting M12 housing screw connections for reflow process, two-piece, rear mounting, standard Male Female 5-pos. 5-pos. 1412222 / housing 1412506 Number of positions Rated voltage Nominal current Contact carrier material Contact / contact surface material 4 / 5 30 V 2 A PA 66 1411943 1411937 60 V 4 A PA 66 1414000 / 1107993 (push-pull) 1414021 / 1454492 (push-pull) 1432350 1027661 (push-pull) 1432363 1249212 (push-pull) 4 / 5 60 V 4 A PA 6T / 66 Cu alloy / Au Cu alloy / Au Cu alloy / Au Connection method SMD solder connection SMD solder connection SMD solder connection THR solder connection THR solder connection You will find further housings, such as our push-pull connections, in our brochure “M5 to M12 circular connectors” (order no.: 52003132) in the Section “Solder connection, PCB mounting, for reflow and wave soldering processes”. 28 Phoenix Contact