混合型 M23 M40 电源 M17 COMPACT/ M17 M23 M40 M58 针式 孔式 针式 孔式 针式 孔式 针式 孔式 针式 孔式 针式 孔式 – – – – – – – – – – – – 1607577 1607580 1607578 1607581 1607579 1607582 1621574 1621571 1621574 3) 1621571 3) 1621575 1621573 1621575 3) 1621573 3) – – – – 1618255 1618239 1623607 3), 4) 1618255 4) 1623603 3), 4) 1618239 4) – – – – – – – – – – – – – – – – – – 1618255 1618239 1605559 1605562 – – – – – – – – – – – – – – 1623611 3), 4) 1623604 3), 4) – – – – – – – – – – 1607355 1607356 – – – – 1618458 1618464 1618458 4) 1618464 4) 1618458 1618464 1605554 1605557 – – – – – – – – – – – – – – – – – – – – – – – – 1623612 3), 4) 1623605 3), 4) – – 1623613 3), 4) 1623606 3), 4) – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – 1605566 – – – – – – – – – – 提供无铅压接插针,如需获取更多信息,详见第 58页起的内容。 – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – – 1607909 1607956 Phoenix Contact 55