TB screw connection terminal blocks Multi-level terminal block, 0.5 - 4 mm², 24 A, 2 Levels, width 5.2 mm Upper level can be bridged Terminal blocks TB screw connection terminal blocks Common technical data Connection cross section, rigid / flexible Screw connection Nominal voltage UN Tightening torque Width Length Height (NS 35/7.5) Number of connections Insulation material type / Flammability rating in accordance with UL 94 0.5 mm² - 4 mm² / 0.5 mm² - 2.5 mm² 20 - 12 AWG / 20 - 14 AWG 500 V 0.4 Nm - 0.5 Nm 5.2 mm 56 mm 62 mm 4 PA / V0 UL rated voltage - 600 V Nominal current IN - 20 A Color dark gray blue Accessories Cover, width 2.5 mm, dark gray Screw bridge, 10-position, silver, with spring washer and insulating collar Insertion bridge, 10-position, gray, Bridging in the terminal point Isolator bridge bar, 10-position, silver, for switchable cross bridges, with insulating collar Separating plate, width 0.5 mm, for electrical isolation of neighboring bridges in the terminal center Spacer plate, width 2.5 mm, to compensate for level offsets Screwdriver Test plug strip, for 2.3 mm test plugs, for screwing into the bridge shaft TB screw connection terminal blocks Multi-level terminal block, 0.5 - 4 mm², 32 A, 2 Levels, width 5.2 mm With potential distribution, upper level bridgeable Technical data Connection cross section, 1st and 2nd level, rigid / flexible Screw connection Nominal voltage UN Tightening torque Width Length Height (NS 35/7.5) Number of connections Insulation material type / Flammability rating in accordance with UL 94 Color Accessories Cover, width 2.5 mm, dark gray Screw bridge, 10-position, silver, with spring washer and insulating collar Insertion bridge, 10-position, gray, Bridging in the terminal point Isolator bridge bar, 10-position, silver, for switchable cross bridges, with insulating collar Separating plate, width 0.5 mm, for electrical isolation of neighboring bridges in the terminal center Spacer plate, width 2.5 mm, to compensate for level offsets Screwdriver Test plug strip, for 2.3 mm test plugs, for screwing into the bridge shaft TB screw connection terminal blocks Multi-level terminal block, 0.5 - 4 mm², 24 A, 2 Levels, width 5.2 mm Upper and lower level bridgeable Type TB 2,5-L/LB I TB 2,5-L/LB I BU Type D-TB 2,5/4-L/LB SCBI 10-5 N W INB 10-5 SCBI 10- 5 ISO TS-TB-2L DP-TB 2,5/4-L/LB SZS 0,6X3,5 VDE TPS 3/10/4 Item No. 3000904 3000960 Item No. 3000906 3000833 3246175 3251218 3062841 3000907 1212602 3246230 Pcs./Pkt. 50 50 Pcs./Pkt. 50 10 10 10 50 50 10 10 0.5 mm² - 4 mm² / 0.5 mm² - 2.5 mm² 20 - 12 AWG / 20 - 14 AWG 500 V 0.4 Nm - 0.5 Nm 5.2 mm 56 mm 62 mm 4 PA / V0 dark gray Type TB 2,5-L/LB-PV I Type D-TB 2,5/4-L/LB SCBI 10-5 N W INB 10-5 SCBI 10- 5 ISO TS-TB-2L DP-TB 2,5/4-L/LB SZS 0,6X3,5 VDE TPS 3/10/4 Item No. 3000901 Pcs./Pkt. 50 Item No. 3000906 3000833 3246175 3251218 3062841 3000907 1212602 3246230 Pcs./Pkt. 50 10 10 10 50 50 10 10 Common technical data Connection cross section, rigid / flexible Screw connection Nominal voltage UN Tightening torque Width Length Height (NS 35/7.5) Number of connections Insulation material type / Flammability rating in accordance with UL 94 0.5 mm² - 4 mm² / 0.5 mm² - 2.5 mm² 20 - 12 AWG / 20 - 14 AWG 500 V 0.4 Nm - 0.5 Nm 5.2 mm 67 mm 62 mm 4 PA / V0 UL rated voltage 600 V - Nominal current IN 20 A - Color dark gray blue Accessories Cover, width 2.5 mm, dark gray Screw bridge, 10-position, silver, with spring washer and insulating collar Insertion bridge, 10-position, gray, Bridging in the terminal point Isolator bridge bar, 10-position, silver, for switchable cross bridges, with insulating collar Separating plate, width 0.5 mm, for electrical isolation of neighboring bridges in the terminal center Spacer plate, width 2.5 mm, dark gray, compensates for the offset at the lower level when standard terminal blocks are mounted side-by- side Screwdriver Test plug strip, for 2.3 mm test plugs, for screwing into the bridge shaft Type TB 2,5-2L I TB 2,5-2L I BU Type D-TB 2,5/4-2L SCBI 10-5 N W INB 10-5 SCBI 10- 5 ISO TS-TB-2L DP-TB-2L SZS 0,6X3,5 VDE TPS 3/10/4 Item No. 3246528 3000954 Item No. 3059964 3000833 3246175 3251218 3062841 3059977 1212602 3246230 Pcs./Pkt. 50 50 Pcs./Pkt. 50 10 10 10 50 50 10 10 For all products and full technical data, visit phoenixcontact.com/products Phoenix Contact 29