Configuration overview for the RPI‑BC series Web code for the product list: #2362 Set Description Type Item No. Set, consisting of lower part including base latch, upper part, cover (latched shut), and PCB bracket (fitting Raspberry Pi A+, B+, B2, B3, and B4), color: similar light gray (RAL 7035) RPI‑BC 107,6 DEV‑KIT KMGY 1) 2202874 DIN rail housing for Raspberry Pi computers (suitable for Raspberry Pi A+, B+, B2, B3, and B4), set consisting of HBUS, pin and socket strips, lower part, upper part, cover, perfboard for connecting the HBUS and GPIO strip, housing in accordance with DIN 43880, color: similar to light gray (RAL 7035) RPI‑BC 107,6 EXT DEV‑KIT KMGY 1) 1107460 Upper housing part and PCB retainer Upper part and PCB retainer, color: similar to jet black (RAL 9005), PCB holder, color: similar to anthracite gray (RAL 7016) RPI‑BC 107,6 DEV‑KIT KMGY P10 2202875 RPI‑BC 107,6 DEV‑KIT BK P10 1227311 Lower housing part Lower part including base latch, color: similar to light gray (RAL 7035) BC 107,6 UT HBUS KMGY 2202951 Lower part including base latch, color: similar to jet black (RAL 9005) BC 107,6 UT HBUS BK 2896270 Housing cover Accessories Transparent cover (swiveling) and plate BC 107,6 DKL S TRANS 2896131 Cover (securely snapped in), color: similar to light gray (RAL 7035) BC 107,6 DKL R KMGY 2896173 Adapter for use of the Raspberry Pi A+, color: similar to light gray (RAL 7016) RPI‑BC A+‑ADAPTER ATGY 2202906 DIN rail connector HBUS 107,6 without pin strip, color: similar to jet black (RAL 9005) HBUS 107,6‑16P‑1S BK P1 2202876 PCB with HBUS connection including pin strip, with hole pattern RPI‑BC EXT‑PCB HBUS SET 2202995 PCB with GPIO connection and soldering rings for PTSM terminal blocks, including socket strips and PTSM terminal blocks, with hole pattern RPI‑BC INT‑PCB SET 2202994 Female strip for connecting an additional PCB or PCB with hole pattern to the GPIOs of the Raspberry Pi computer PSTD 0,65X0,65 / 40‑2,54 2202992 Pin strip for connecting an additional PCB or PCB with hole pattern to the HBUS PSTD 0,65X0,65 / 18‑3IS‑2,54 2202993 1) When using the RPI B4, the 3.5 mm female connector can only be used for male connectors with an outside diameter of up to 5.8 mm (incl. insulation). 54 Phoenix Contact