Conductor cross-sections up to 1.5 mm² (16 AWG), headers: THR soldering, male Web code: #0760 Product family Notes Number of pos. Pitch (mm) Current1) (A) Voltage1) 2) (V) Connection direction MC 1,5/...-G-THR MC 1,5/...-GF-THR Without flange With threaded flange 2 ... 20 3.5/3.81 8 IEC 160 IEC 8 UL (B, D) 300 UL (B, D) new MC 1,5/...-GU-THR Without flange 2 ... 20 3.81 8 IEC 160 IEC 8 UL (B, D) 300 UL (B, D) MCV 1,5/...-G-THR MCV 1,5/...-GF-THR Without flange With threaded flange 2 ... 20 3.5/3.81 8 IEC 160 IEC 8 UL (B, D) 300 UL (B, D) MCDN 1,5/...-G1-THR MCDN 1,5/...-G1-RN- THR MCDNV 1,5/...-G1-THR MCDNV 1,5/...-G1-RN- THR Without flange With snap-in latch 2 ... 20 3.5/3.81 3.5 8 IEC 8 UL (B) 160 IEC 150 UL (B) Without flange With snap-in latch 2 ... 20 3.5/3.81 3.5 8 IEC 8 UL (B) 160 IEC 150 UL (B) 0° 180° 90° 0° 90° Conductor cross-sections up to 1.5 mm² (16 AWG), inverted headers: THR soldering, female Web code: #0761 Product family Notes Number of pos. Pitch (mm) Current1) (A) Voltage1) 2) (V) Connection direction IMC 1,5/...-G-THR IMC 1,5/...-G-RN-THR Without flange With snap-in latch 2 ... 12 3.5 8 IEC 160 IEC 8 UL (B, D) 300 UL (B, D) IMCV 1,5/...-G-THR IMCV 1,5/...-G-RN-THR Without flange With snap-in latch 2 ... 12 3.5 8 IEC 160 IEC 8 UL (B, D) 300 UL (B, D) 0° 90° Conductor cross-sections up to 1.5 mm² (16 AWG), headers: wave soldering, male Web code: #0762 Product family Notes Number of pos. Pitch (mm) Current1) (A) Voltage1) 2) (V) Connection direction MC 1,5/...-G MC 1,5/...-GF MC 1,5/...-G-RN MC 1,5/...-GF-LR MCV 1,5/...-G MCV 1,5/...-GF MCV 1,5/...-G-RN MCV 1,5/...-GF-LR Without flange With threaded flange With snap-in latch With lock-and-release locking system Without flange With threaded flange With snap-in latch With lock-and-release locking system 2 ... 20 2 ... 20 3.5/3.81 3.5/3.81 3.5 3.5/3.81 3.5/3.81 3.5/3.81 3.5 3.5/3.81 8 IEC 160 IEC 8 UL (B, D) 300 UL (B, D) 8 IEC 160 IEC 8 UL (B, D) 300 UL (B, D) SMC 1,5/...-G SMC 1,5/...-GF Without flange With threaded flange 2 ... 18 2 ... 16 3.81 8 IEC 160 IEC 8 UL (B, D) 300 UL (B, D) MCO 1,5/...-GR MCO 1,5/...-GL Right version Left version 3 ... 10 3.81 8 IEC 160 IEC 8 UL (B, D) 300 UL (B, D) MCO 1,5/...-G1R MCO 1,5/...-G1L Right version Left version 3 ... 5 3.5 8 IEC 160 IEC 8 UL (B, D) 300 UL (B, D) MCD 1,5/...-G MCD 1,5/...-GF Without flange With threaded flange 2 ... 16 3.81 8 IEC 160 IEC 8 UL (B, D) 300 UL (B, D) 0° 90° 45° 0° 0° 0° 1) For further information on UL Use Groups A - G, see page 23. 2) IEC rated insulation voltage with overvoltage category III/pollution degree 2. 3) The specified values are expected upon approval. Phoenix Contact 51