Contact carriers and crimp contacts for device connection Contact carriers for device connection – device side Web code: #0530 Description Size Number of positions/ conductor cross section Rated voltage Rated current Type Order No. Female contact carriers for turned crimp contacts Female contact carriers for rolled crimp contacts VC 1 15 x 0.14 mm2 … 1.5 mm2 VC 2 30 x 0.14 mm2 … 1.5 mm2 VC 3 50 x 0.14 mm2 … 1.5 mm2 VC 4 65 x 0.14 mm2 … 1.5 mm2 VC-D1-BU15-PE 1855050* VC-D2-BU30-PE 1855063* VC-D3-BU50-PE 1855076* VC-D4-BU65-PE 1855089* VC 1 15 x 0.14 mm2 … 1.5 mm2 VC-D1-BU15-PE-R 1884801* 250 V Up to 10 A** VC 2 30 x 0.14 mm2 … 1.5 mm2 VC-D2-BU30- PE-R 1884791* VC 3 50 x 0.14 mm2 … 1.5 mm2 VC-D3-BU50-PE-R 1884788* VC 4 65 x 0.14 mm2 … 1.5 mm2 VC-D4-BU65-PE-R 1884775* Description Type of contact Conductor cross-section Type Order No. 0.14 mm2/AWG 26 CK 1,6-ED-0,37BU AG 1663394 0.50 mm2/AWG 20 CK 1,6-ED-0,50BU AG 1663404 Single contact, silver-plated 0.75 mm2/AWG 18 CK 1,6-ED-0,75BU AG 1663417 Turned female contacts 1.00 mm2/AWG 18 CK 1,6-ED-1,00BU AG 1663420 1.50 mm2/AWG 16 CK 1,6-ED-1,50BU AG 1663433 0.14 mm2/AWG 26 CK 1,6-ED-0,37BU AU 1674969 0.50 mm2/AWG 20 CK 1,6-ED-0,50BU AU 1674480 Single contact, gold-plated 0.75 mm2/AWG 18 CK 1,6-ED-0,75BU AU 1672440 Rolled female contacts Taped, silver-plated Single contact, silver-plated 1.00 mm2/AWG 18 CK 1,6-ED-1,00BU AU 1674943 1.50 mm2/AWG 16 CK 1,6-ED-1,50BU AU 1674930 0.34 mm2 ... 1 mm2/ AWG 22 ... AWG 17 CK1,6-BR-1,00BU OIC AG 1004381 1.5 mm2 ... 2.5 mm2/ AWG 16 ... AWG 14 CK1,6-BR-2,50BU OIC AG 1004383 0.34 mm2 ... 1 mm2/ AWG 22 ... AWG 17 CK1,6-ER-1,00BU OIC AG 1004362 1.5 mm2 ... 2.5 mm2/ AWG 16 ... AWG 14 CK1,6-ER-2,50BU OIC AG 1004366 Description Type Order No. Crimping tool for turned contacts – CK 1,6 ED ... and CK 2,5 ED ... CRIMPFOX-1,6/2,5- ED-4,0 1687419 Crimping tool, for rolled contacts CK 1,6-ER ... OIC, cross section: 0.14 mm2 ... 2.5 mm2 CRIMPFOX-P CK 1.6 ER 2.5 OIC-L 1069228 Crimp contacts Crimping tools 12 PHOENIX CONTACT