SIGNAL M23 ADVANCE Web code: #0260 Lead-free alternative items available Connection method Rated voltage Rated current 1) Number of contacts/diameter Litz wire cross-sections Pin assignment 6-pos. 7-pos. Crimp, solder, solder-in Crimp, solder, solder-in [V AC/DC] [A] [mm] [mm²] 48 / 74 20 6 x 2.0 0.06 ... 2.5 48 / 74 20 7 x 2.0 0.06 ... 2.5 Male Male Female 6 1 N 7 2 5 4 3 SO Female 6 1 N 7 2 5 4 3 SO Device connectors, front mounting, central fastening Pg13.5 Solder connection, axial seal 1619902 1619903 1619898 1619899 Crimp connection, axial seal 1619900 1619901 1619896 1619897 Device connectors, front mounting, central fastening M20 x 1.5 Solder connection, axial seal 1619876 1619877 1619872 1619873 Accessories: M20 x 1.5 locking nut Crimp connection, axial seal 1619874 1619875 1619870 1619871 Device connectors, front mounting, can be positioned, central fastening M20 x 1.5 Accessories: M20 x 1.5 locking nut Solder connection, axial seal 1624044 1624045 1624046 1624047 Crimp connection, axial seal 1624022 1624030 1624023 1624031 Device connectors, front mounting, flange dimensions: 25 mm x 25 mm Solder connection Mounting holes: 4 x Ø 3.2 mm, flat gasket Crimp connection Mounting holes: 4 x Ø 3.2 mm, flat gasket Free solder pin length [mm]: Solder-in connection Mounting holes: 4 x Ø 3.2 mm, flat gasket 1619992 1619993 1619988 1619989 1619990 1619991 1619986 1619987 3.5 10.0 17.5 1619954 1619955 1619952 1619953 1619930 1619931 1619928 1619929 1619915 1619916 1619913 1619914 Device connectors, angled, rotatable, front mounting, flange dimensions: 26 mm x 26 mm See the M23 PRO series, more information starting on page 14 Device connectors, rear mounting, central fixing nut M25 x 1.5 Solder connection, axial seal 1619850 1619851 1619846 1619847 Crimp connection, axial seal 1619848 1619849 1619844 1619845 1) Rated current for maximum connection cross-section. 2) 16+2+FE for 19-pos. crimp connection, 16+3 (without FE) available on request. For color rings for individual identification of the connectors: more information starting on page 51. For crimp connection: Please order crimp contacts separately, more information starting on page 54. 34 Phoenix Contact