Product overview ethernet-apl Ethernet-APL technology enables communication through to the fi eld level with 10 Mbps via two-wire Ethernet. The connection points are marked and color-coded for easy installation. You will fi nd further products, also for use in potentially explosive areas, on pages 28, 31, and 54, for example, and via the web code: Web code: #2390 PROFINET PROFINET features high transmission speeds of up to 100 Mbps through to the fi eld level. Phoenix Contact PCB terminal blocks satisfy the requirements laid out in the “Guideline for PROFINET” and also, in part, increased safety requirements of the “Ex e” type of protection in accordance with IEC 60079-7. You will fi nd a product overview on pages 27, 32, and 36, for example, and via the web code: Web code: #1598 Ethernet CAT5 Ethernet is one of the most widely used data transmission technologies, and can transmit 100 Mbps / 1 Gbps in Category 5. Phoenix Contact provides products for CAT5 transmission that are in part equipped with empty positions to prevent crosstalk, ensuring reliable communication. You will fi nd these on pages 29, 30, and 49, for example, and via the web code: Web code: #2713 EtherCAT P Along with Category 5, the DMCC 0,5 also features EtherCAT P qualifi cation, which realizes voltage supply (24 V/3 A) via the data line (100 Mbps). Moreover, shielding and an optional latching function are also available. You will fi nd the qualifi ed DMCC 0,5/ ST-SH series Phoenix Contact portfolio, created in accordance with the EtherCAT P standard, on page 43 and via the web code: Web code: #2332 SPTAF 1/ 3-5,0-IL MC RDGNGY BD Order No. 1161098 MVSTBR 2,5/ 3-STF- 5,08 BUBDWH Order No. 1161208 SPTAF 1/ 4-5,0-IL- EXPROFINET 3 Order No. 1071100 SPT 2,5/ 4-H-EX PROFINET 2 Order No. 1034522 SPTA 1,5/ 4-3,81 Order No. 1751493 FMC 1,5/ 5-ST-3,5 Order No. 1952296 DMCC 0,5/ 2-ST-SH 7,0-2,54 Order No. 1128660 DMCC 0,5/2-ST-SHL 7,0-2,54 Order No. 1150807 PHOENIX CONTACT 13