DATA M12 device connectors for networks Web code: #0224 Coding Pin assignment Lead-free alternative items available Rear mounting, with assembled cable Hybrid M16 x 1.5, water blue, cable type 94F M16 x 1.5, black, cable type 94H Rear mounting, preassembled with 0.5 m long litz wires Hybrid M16 x 1.5 Rear mounting, for wave soldering processes 8-pos. X (CAT6A) Female 3 2 4 1 5 8 6 7 1424135 1424148 1424151 1424164 – – – – – 0.5 m 1 m 2 m 5 m 0.5 m 1 m 2 m 5 m 8-pos. Y (hybrid) Female 2 3 1 7 8 6 4 5 – – – – 1407504 1407505 1407506 1407507 1407618 Hybrid M16 x 1.5, one-piece, wave soldering 1424177 1407503 Pg9, one-piece, wave soldering 1404741 Two-piece, contact carriers for wave and reflow soldering processes Straight, shielded, THR, blister packaging Straight, shielded, THR, tape-and-reel Straight, shielded, SMD, tray packaging Straight, shielded, SMD, tape-and-reel Angled, shielded, wave soldering Hybrid Straight, shielded, THR, blister packaging Straight, shielded, THR, tape-and-reel Straight, shielded, SMD, tray packaging Straight, shielded, SMD, tape-and-reel Angled, shielded, wave soldering 1402457 14134461) 14119641) 10812521) 1424180 – – – – – Housing screw connections for THR and wave soldering contact carriers, more information from page 24. Housing screw connections for SMD contact carriers, more information from page 26. 1) Contact carriers with assembly pad. 34 Phoenix Contact – – – – – – 1405225 14134451) 14119651) 10695661) 1424193