PCB connectors Conductor cross section up to 2.5 mm² (AWG 14) Conductor cross section up to 2.5 mm² (AWG 14) PCB plug, Crimp connection, Pitch: 5.08 mm MSTBC 2,5/..-STZF h l w Dimensions Length l Height h [mm] 25 10.5 Ordering data Type MSTBC 2,5/ 2-STZF-5,08 MSTBC 2,5/ 3-STZF-5,08 MSTBC 2,5/ 4-STZF-5,08 MSTBC 2,5/ 5-STZF-5,08 MSTBC 2,5/ 6-STZF-5,08 MSTBC 2,5/ 7-STZF-5,08 MSTBC 2,5/ 8-STZF-5,08 MSTBC 2,5/ 9-STZF-5,08 MSTBC 2,5/10-STZF-5,08 MSTBC 2,5/11-STZF-5,08 MSTBC 2,5/12-STZF-5,08 MSTBC 2,5/13-STZF-5,08 MSTBC 2,5/14-STZF-5,08 MSTBC 2,5/15-STZF-5,08 MSTBC 2,5/16-STZF-5,08 MSTBC 2,5/17-STZF-5,08 MSTBC 2,5/18-STZF-5,08 MSTBC 2,5/19-STZF-5,08 MSTBC 2,5/20-STZF-5,08 MSTBC 2,5/21-STZF-5,08 MSTBC 2,5/22-STZF-5,08 MSTBC 2,5/23-STZF-5,08 MSTBC 2,5/24-STZF-5,08 No. of pos. 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 PCB plug, Crimp connection, Pitch: 5.08 mm MSTBC 2,5/..-STZFD Order No. Pcs./ Pkt. 50 1809734 50 1809747 1809750 50 50 1809763 50 1809776 50 1809789 50 1809792 50 1809802 1809815 50 50 1809828 50 1809831 50 1809844 50 1809857 50 1809860 1809873 50 50 1809886 50 1809899 50 1809909 50 1809912 50 1809925 1809938 50 50 1809941 1809954 50 Width w [mm] 20.14 25.22 30.3 35.38 40.46 45.54 50.62 55.7 60.78 65.86 70.94 76.02 81.1 86.18 91.26 96.34 101.42 106.5 111.58 116.66 121.74 126.82 131.9 Conductor cross section up to 2.5 mm² (AWG 14) h l w Dimensions Length l Height h [mm] 25 10.7 Ordering data 0° 5,08 mm 2,5 mm2 Technical data Connection system / type of contact Locking Connection capacity Solid / stranded Conductor cross section AWG/kcmil Stripping length Electrical parameters rated current / nominal cross section Surge voltage category/degree of pollution Rated insulation voltage Rated surge voltage Approval data (UL) Use Group Nominal voltage Nominal current AWG General data Type of insulation material / insulation material group Inflammability class in acc. with UL 94 Crimp contacts product range Order No. Conductor cross section, flexible Conductor cross section AWG Stripping length rated current type of packaging [mm²] [mm] [A] / [mm²] [V] [kV] [V] [A] CLASSIC COMBICON / Female connector Screw flange - / 0.5 - 2.5 20 - 14 - III/3 320 4 B 250 10 20-14 C - - - 12 / 2.5 III / 2 320 4 D 300 10 20-14 E - - - PA / I V0 MSTBC-MT 3190645 0.5 - 1 - 4 - 4.1 12 Belt [mm²] [mm] [A] 1879544 0.2 - 0.5 24 - 20 4 - 4.1 6 Belt II / 2 630 4 F - - - - - - - 3190658 1.5 - 2.5 16 - 14 4 - 4.1 12 Belt 0° 5,08 mm 2,5 mm2 Technical data Connection system / type of contact Locking Connection capacity Solid / stranded Conductor cross section AWG/kcmil Stripping length Electrical parameters rated current / nominal cross section Surge voltage category/degree of pollution Rated insulation voltage Rated surge voltage Approval data (UL) Use Group Nominal voltage Nominal current AWG General data Type of insulation material / insulation material group Inflammability class in acc. with UL 94 Crimp contacts product range Order No. Conductor cross section, flexible Conductor cross section AWG Stripping length rated current type of packaging [mm²] [mm] [A] / [mm²] [V] [kV] [V] [A] CLASSIC COMBICON / Female connector Screw flange - / 0.5 - 2.5 20 - 14 - III/3 320 4 B 250 10 20-14 C - - - 12 / 2.5 III / 2 320 4 D 300 10 20-14 E - - - PA / I V0 MSTBC-MT 3190645 0.5 - 1 - 4 - 4.1 12 Belt [mm²] [mm] [A] 1879544 0.2 - 0.5 24 - 20 4 - 4.1 6 Belt II / 2 630 4 F - - - - - - - 3190658 1.5 - 2.5 16 - 14 4 - 4.1 12 Belt Type MSTBC 2,5/ 2-STZFD-5,08 MSTBC 2,5/ 3-STZFD-5,08 MSTBC 2,5/ 4-STZFD-5,08 MSTBC 2,5/ 5-STZFD-5,08 MSTBC 2,5/ 6-STZFD-5,08 MSTBC 2,5/ 7-STZFD-5,08 MSTBC 2,5/ 8-STZFD-5,08 MSTBC 2,5/ 9-STZFD-5,08 MSTBC 2,5/10-STZFD-5,08 MSTBC 2,5/11-STZFD-5,08 MSTBC 2,5/12-STZFD-5,08 MSTBC 2,5/13-STZFD-5,08 MSTBC 2,5/14-STZFD-5,08 MSTBC 2,5/15-STZFD-5,08 MSTBC 2,5/16-STZFD-5,08 MSTBC 2,5/17-STZFD-5,08 MSTBC 2,5/18-STZFD-5,08 MSTBC 2,5/19-STZFD-5,08 MSTBC 2,5/20-STZFD-5,08 MSTBC 2,5/21-STZFD-5,08 MSTBC 2,5/22-STZFD-5,08 MSTBC 2,5/23-STZFD-5,08 MSTBC 2,5/24-STZFD-5,08 No. of pos. 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 316 Order No. Pcs./ Pkt. 1809271 50 50 1809284 50 1809297 50 1809307 50 1809310 50 1809323 1809336 50 50 1809349 50 1809352 50 1809365 50 1809378 50 1809381 50 1809394 1809404 50 50 1809417 50 1809420 50 1809433 50 1809446 50 1809459 1809462 50 50 1809475 50 1809488 1809491 50 Width w [mm] 19.81 24.89 29.97 35.05 40.13 45.21 50.29 55.37 60.45 65.53 70.61 75.69 80.77 85.85 90.93 96.01 101.09 106.17 111.25 116.33 121.41 126.49 131.57 PHOENIX CONTACT For further information and full technical data, visit phoenixcontact.net/products