Maximum protection for your system Every system requires well-coordinated components. This is the only way to ensure high system availability, even in the case of high EMC loads. This approach avoids undesirable, expensive production downtimes. The optimally harmonized combination of PLUGTRAB-SEC surge protection and the 4th generation QUINT POWER power supply provides maximum protection for your system, even under extreme environmental conditions. Your advantages using this combination Up to ten times higher protection for the power supply against overvoltages Double the power supply life expectancy High planning security, thanks to 5-year guarantee