Push-in Technology Designed by PHOENIX CONTACT Push-in Technology Designed by PHOENIX CONTACT Push-in Technology Designed by PHOENIX CONTACT 1.1 1.2 + - U + + OVP C 2.1 + 2.2 + 2.3 - 2.4 - 2.5 - 3.1 13 3.2 14 3.3 Rem 3.4 SGnd 3.5 OUT1 3.6 OUT2 1.1 1.2 + - U + OVP C 2.1 + 2.2 + 2.3 - 2.4 - 3.1 3.2 13 14 3.3 Rem 3.4 SGnd 3.5 OUT1 3.6 OUT2 1.1 1.2 + - U + OVP C 2.1 + 2.2 + 2.3 - 2.4 - 3.1 3.2 13 14 3.3 Rem 3.4 SGnd 3.5 OUT1 3.6 OUT2 NFC NFC NFC 更多信息和完整的技术资料,请访问phoenixcontact.net/products技术数据技术数据技术数据额定输入电压范围24 V DC -25 % ... +40 %24 V DC -25 % ... +40 %24 V DC -25 % ... +40 %48 V DC -40 % ... +25 %14.5 A (24 V)5.5 A (24 V)3.3 A (24 V)s典型值 1.5 A / < 0.02 A2s典型值 3 A / < 0.02 A2s典型值 2.5 A / < 0.2 A2s)典型值 14 ms (24 V DC)典型值 11 ms (24 V DC)典型值 17 ms (24 V DC)典型值 18 ms (48 V DC)24 V DC12 V DC24 V DC)的设置范围24 V DC ... 29.5 V DC (> 24 V DC,持续容量)24 V DC ... 29.5 V DC (> 24 V DC,持续容量)12 V DC ... 15 V DC (> 12 V DC,恒定容量)24 V DC ... 29.5 V DC (> 24 V DC,持续容量)5 A / 6.25 A / 10 A (5 s) / 30 A (15 ms)10 A / 12.5 A / 20 A (5 s) / 60 A (15 ms)8 A / 10 A / 16 A (5 s) / 48 A (15 ms)5 A / 6.25 A / 10 A (5 s) / 30 A (15 ms)热磁断路器类型A1 ... A4 / B2 / C1 ... C2 / Z1 ... Z4A1 ... A4 / B2 / C1 ... C2 / Z1 ... Z4A1 ... A4 / B2 / C1 ... C2 / Z1 ... Z4A1 ... A4 / B2 / C1 ... C2 / Z1 ... Z4是 / 是是 / 是是 / 是< 5 W / < 18 W< 2 W / < 10 W< 2 W / < 8 W效率典型值 92.2 % (24 V DC)典型值 93.3 % (24 V DC)典型值 91 % (12 V DC)典型值 94 % (24 V DC)< 10 mVSS< 13 mVSS< 15 mVSS OK效用指示灯,DC OK,UIN OK效用指示灯,DC OK,UIN OK效用指示灯,DC OK,UIN OK可组态信号输出继电器触点13/14, Out 1数字量输出,Out 2数字量/模拟量输出继电器触点13/14, Out 1数字量输出,Out 2数字量/模拟量输出继电器触点13/14, Out 1数字量输出,Out 2数字量/模拟量输出继电器触点13/14, Out 1数字量输出,Out 2数字量/模拟量输出 OK, 运行时间, Temp. OK, OVPIOut, UOut, POut, DC OK, UIn OK, 运行时间, Temp. OK, OVPIOut, UOut, POut, DC OK, UIn OK, 运行时间, Temp. OK, OVPIOut, UOut, POut, DC OK, UIn OK, 运行时间, Temp. OK, OVP重量 / 尺寸 宽x高x深0.6 kg / 36 x 130 x 125 mm0.8 kg / 50 x 130 x 125 mm0.6 kg / 36 x 130 x 125 mm0.6 kg / 36 x 130 x 125 mm可并排安装;水平间距5 mm,如有有源元件需增加至15 mm,垂直间距50 mm可并排安装;水平间距5 mm,如有有源元件需增加至15 mm,垂直间距50 mm可并排安装;水平间距5 mm,如有有源元件需增加至15 mm,垂直间距50 mm直插式连接直插式连接直插式连接输入连接数据(刚性/柔性/AWG)0.2 - 6 mm² / 0.2 - 6 mm² / 24 - 100.2 - 6 mm² / 0.2 - 6 mm² / 24 - 100.2 - 6 mm² / 0.2 - 6 mm² / 24 - 100.2 - 6 mm² / 0.2 - 6 mm² / 24 - 10输出连接数据(刚性/柔性/AWG)0.2 - 6 mm² / 0.2 - 6 mm² / 24 - 100.2 - 6 mm² / 0.2 - 6 mm² / 24 - 100.2 - 6 mm² / 0.2 - 6 mm² / 24 - 100.2 - 6 mm² / 0.2 - 6 mm² / 24 - 10信号输出连接数据(刚性/柔性/AWG)0.2 - 1 mm² / 0.2 - 1.5 mm² / 24 - 160.2 - 1 mm² / 0.2 - 1.5 mm² / 24 - 160.2 - 1 mm² / 0.2 - 1.5 mm² / 24 - 160.2 - 1 mm² / 0.2 - 1.5 mm² / 24 - 16保护等级 / 防护等级IP20 / Special with SELV input and outputIP20 / Special with SELV input and outputIP20 / Special with SELV input and outputIP20 / Special with SELV input and output> 813000 h (40 °C)> 500000 h (40 °C)> 500000 h (40 °C)环境温度(工作)-25 °C ... 70 °C (> 60 °C 衰减: 2.5 %/K)-25 °C ... 70 °C (> 60 °C 衰减: 2.5 %/K)-25 °C ... 70 °C (> 60 °C 衰减: 2.5 %/K)-25 °C ... 70 °C (> 60 °C 衰减: 2.5 %/K)-40 °C-40 °C-40 °C绝缘电压输入/输出1.5 kV DC (常规测试) / 2 kV DC (型式测试)1.5 kV DC (常规测试) / 2 kV DC (型式测试)2 kV DC (常规测试) / 4 kV DC (型式测试)2 kV DC (常规测试) / 4 kV DC (型式测试)电磁兼容性符合2014/30/EU电磁兼容指令符合2014/30/EU电磁兼容指令符合2014/30/EU电磁兼容指令符合2014/30/EU电磁兼容指令电气安全IEC 60950-1/VDE 0805 (SELV)IEC 60950-1/VDE 0805 (SELV)IEC 61010-2-201 (SELV)IEC 61010-2-201 (SELV)过电压类别符合EN 62477-1、EN 61010-1III (≤ 2000 m),II (≤ 5000 m)III (≤ 2000 m),II (≤ 5000 m)III,IIIII,IIIEC 60079-0 / IEC 60079-7 / IEC 60079-11 / IEC 60079-15IEC 60079-0 / IEC 60079-7 / IEC 60079-11 / IEC 60079-15IEC 60079-0 / IEC 60079-7 / IEC 60079-11 / IEC 60079-15UL认证 , UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D(危险区域)UL 61010-2-201 , UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D(危险区域)UL 61010-2-201 , UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D(危险区域)订货数据订货数据订货数据型号订货号件/包型号订货号件/包型号订货号件/包QUINT4-PS/24DC/24DC/10/PT29101201QUINT4-PS/24DC/12DC/8/PT29101221QUINT4-PS/48DC/24DC/5/PT29101251277PHOENIX CONTACT电源和UPSDC/DC转换器 A6 A6 A6DC/DC变换器24 V DC / 24 V DC,10 A,PTDC/DC变换器24 V DC / 12 V DC,8 A,PTDC/DC变换器48 V DC / 24 V DC,5 A,PTInhalt 9 kaliert7%Breite s