Cloud solutions Energy effi ciency Control technology Cloud-based solutions allow plant parts to be networked easily and securely over the Internet. This opens up unlimited opportunities for the continuous transmission of process data and the inclusion of external information. Benefi t from a mobile status monitoring and control system for your plant. Energy effi ciency is a key factor for cost-eff ectiveness and resource conservation. Our innovative measuring devices reduce the time and eff ort for energy data acquisition. Furthermore, preprogrammed function blocks simplify the integration of new devices. You can access your energy data easily from anywhere. The effi ciency and reliability of a plant largely depends on the process and control technology. From the fi eld device all the way to the control system, the broad range of Phoenix Contact products provides a variety of solutions for increasing system availability and the consistent transmission of relevant process information. Control room integration With our reliable and, above all, secure solutions, you can ensure the continuous transmission of data to and from the control room. Standardized automation protocols and modern transmission systems ensure the seamless integration of all plant parts into the SCADA system. Engineering Every plant has its own special requirements. To satisfy these requirements, we provide you with tailor-made engineering solutions, from the control cabinet all the way to the visualization of your software. Redundancy Increase the availability of your plants, thus guaranteeing operational safety. In critical processes such as water treatment in particular, holistic redundancy concepts help to keep downtimes to a minimum and protect the process. Predictive maintenance Compared to periodic maintenance, predictive maintenance of plants and systems reduces expensive outages due to plant downtimes. Minimize your maintenance and repair expenditures and eff ort with status-based machine and plant monitoring. Remote control technology The transmission of data across large distances facilitates the analysis and control of distributed plants and utilities. Along with our wireless systems and modems, we also provide software libraries for the IEC 60870-5-101/104 and DNP3 protocols. System availability 24/7 An uninterruptible power supply, secure data connections, and explosion protection safeguard electrical systems, installations, and devices. We provide solutions that satisfy the high demands on safety and security. Conserve resources with the Internet of Things (IoT) In modern treatment plants, it is not just water that fl ows; there is also a stream of large volumes of data. Data is created in all utilities – both central and decentral – within the plant. The multitude of installed sensors and machines allow for a new level of transparency. The challenge lies in presenting the digital information in a meaningful format and linking the resulting complexity of the various volumes of data together logically. With our many years of experience, Phoenix Contact will accompany you through the transition into the digital age. We provide solutions for networking components, plant parts, and people together. Internet of Things structures open up the opportunity for storing and processing information in an external computer network. As an aid to process optimization, external data, such as precipitation forecasts, is included using IoT applications. Moreover, the plant can be accessed from anywhere at anytime. IoT structures, the associated computer power, and services will allow water management plants to operate more effi ciently and conserve more resources in the future. PHOENIX CONTACT 5