Digital OUT For further product details visit phoenixcontact.com Type Description Order No. Signal type(s) IN OUT For further product details visit phoenixcontact.com IOA REL 24V DO/BFI/3.0A/EX IOA REL 120V DO/BFI/3.0A/EX IOA REL 230V DO/BFI/NO/3.0A/EX Output relay for 24 V DC signals Output relay for 120 V AC signals Output relay for 230 V AC signals 2910153 DO 24 V DC 2910154 DO 24 V DC 2910421 DO 24 V DC Floating switch contact N/C / N/O Floating switch contact N/C / N/O Floating switch contact N/O Type IOA REL 230V DO/BFI/NC/3.0A/EX IOA-PSR-PS22-1NO-1NC-24DC IOA FEED-THRU-DO/NI/EX Output relay for 230 V AC signals Safety output relay for 230 V AC signals 2910422 DO 24 V DC 2702971 DO 24 V DC Floating switch contact N/C Floating switch contact N/O Nonincendive impeding device for DO signals 1172189 * DO Max. 30 V/75 mA Description Order No. Signal type(s) IN OUT Accessories System cables Connector kits Partition plates Miscellaneous For VIP/S/MC/BASE... For VIP/S/MC/BASE... For VIP/S/... Cold junction compensation CAB-MSTB32/2XMC9/… …18/ 0,4M/C3/S …18/ 0,5M/C3/S …18/ 1,0M/C3/S …18/ 2,0M/C3/S …18/ 3,0M/C3/S …18/ 4,0M/C3/S …18/ 6,0M/C3/S …18/ 8,0M/C3/S …18/10,0M/C3/S …18/15,0M/C3/S …18/20,0M/C3/S 2908403 2908404 2908405 2908406 2908407 2908408 2908409 2908410 2908411 2908412 2908413 CAB-MSTB32/2XMC9/… …22/ 0,4M/C3/S …22/ 0,5M/C3/S …22/ 1,0M/C3/S …22/ 2,0M/C3/S …22/ 3,0M/C3/S …22/ 4,0M/C3/S …22/ 6,0M/C3/S …22/ 8,0M/C3/S …22/10,0M/C3/S …22/14,0M/C3/S …22/15,0M/C3/S …22/16,0M/C3/S …22/17,0M/C3/S …22/18,0M/C3/S …22/19,0M/C3/S …22/20,0M/C3/S 2908328 2906874 2906884 2906886 2906887 2906888 2906889 2907783 2907784 2910400 1065475 2910401 2910403 1013239 1013240 2907785 * Available at the end of 2020 at the latest VIP/S/MC/… …KIT 1-8 …KIT 9-16 …KIT 17-24 …KIT 25-32 2907031 2907267 2907268 2907269 VIP/U/RAIL 3L DIVIDER 2908555 VIP/S/BASE 3L DIVIDER 2907715 IOA MCR-CJC-PT100 1085776 For VIP/MSTB/D50M/BASE/16CH/CX/EX Marking material VIP/… …S/MVSTBR/KIT CX 2910416 …P/FKC/KIT CX 2910417 VIP/UM-PRO/BASE DIVIDER/CX 2910139 UC-TM 10 UC-TM 10 BU 0818069 0818441 For BASE-MSTB/D37M/16CH/ES PLUGKIT-GY/… …MSTB/16CH-1-16 1193570 …FKC/16CH-1-16 2910417 PHOENIX CONTACT 19