I/O system for fi eld installation Note: Our current and complete range and all of the technical data for our Axioline E items can be found on our website. Type Designation Order No. Axioline E: Standard I/O devices Standard I/O device, digital input, 16 channels, metal, EtherCAT® Standard I/O device, digital input, 16 channels, plastic, EtherCAT® Standard I/O device, digital input/output, 12 channels, metal, EtherCAT® Standard I/O device, digital input/output, 12 channels, plastic, EtherCAT® Standard I/O device, digital input/output, 16 channels, metal, EtherCAT® Standard I/O device, digital input/output, 16 channels, plastic, EtherCAT® Standard I/O device, digital input/output, 16 channels, metal, EtherCAT® Standard I/O device, digital input/output, 16 channels, plastic, EtherCAT® Standard I/O device, digital input, 16 channels, metal, EtherNet/IP™ Standard I/O device, digital input, 16 channels, plastic, EtherNet/IP™ AXL E EC DI16 M12 6M AXL E EC DI16 M12 6P AXL E EC DI8 DO4 2A M12 6M AXL E EC DI8 DO4 2A M12 6P AXL E EC DI8 DO8 M12 6M AXL E EC DI8 DO8 M12 6P AXL E EC DIO16 M12 6M AXL E EC DIO16 M12 6P AXL E EIP DI16 M12 6M AXL E EIP DI16 M12 6P Standard I/O device, digital input/output, 12 channels, metal, EtherNet/IP™ AXL E EIP DI8 DO4 2A M12 6M Standard I/O device, digital input/output, 12 channels, plastic, EtherNet/IP™ AXL E EIP DI8 DO4 2A M12 6P Standard I/O device, digital input/output, 16 channels, metal, EtherNet/IP™ Standard I/O device, digital input/output, 16 channels, plastic, EtherNet/IP™ Standard I/O device, digital input/output, 16 channels, metal, EtherNet/IP™ Standard I/O device, digital input/output, 16 channels, plastic, EtherNet/IP™ Standard I/O device, digital input, 16 channels, plastic, Ethernet AXL E EIP DI8 DO8 M12 6M AXL E EIP DI8 DO8 M12 6P AXL E EIP DIO16 M12 6M AXL E EIP DIO16 M12 6P AXL E ETH DI16 M12 6P Standard I/O device, digital input/output, 12 channels, plastic, Ethernet AXL E ETH DI8 DO4 2A M12 6P Standard I/O device, digital input/output, 16 channels, plastic, Ethernet AXL E ETH DI8 DO8 M12 6P Standard I/O device, digital input/output, 16 channels, plastic, Ethernet Standard I/O device, digital input, 16 channels, plastic, PROFIBUS AXL E ETH DIO16 M12 6P AXL E PB DI16 M12 6P Standard I/O device, digital input/output, 12 channels, plastic, PROFIBUS AXL E PB DI8 DO4 2A M12 6P Standard I/O device, digital input/output, 16 channels, plastic, PROFIBUS AXL E PB DI8 DO8 M12 6P Standard I/O device, digital input/output, 16 channels, plastic, PROFIBUS Standard I/O device, digital input, 16 channels, metal, PROFINET Standard I/O device, digital input, 16 channels, plastic, PROFINET AXL E PB DIO16 M12 6P AXL E PN DI16 M12 6M AXL E PN DI16 M12 6P Standard I/O device, digital input/output, 12 channels, metal, PROFINET AXL E PN DI8 DO4 2A M12 6M Standard I/O device, digital input/output, 12 channels, plastic, PROFINET AXL E PN DI8 DO4 2A M12 6P Standard I/O device, digital input/output, 16 channels, metal, PROFINET Standard I/O device, digital input/output, 16 channels, plastic, PROFINET Standard I/O device, digital input/output, 16 channels, metal, PROFINET Standard I/O device, digital input/output, 16 channels, plastic, PROFINET AXL E PN DI8 DO8 M12 6M AXL E PN DI8 DO8 M12 6P AXL E PN DIO16 M12 6M AXL E PN DIO16 M12 6P 50 PHOENIX CONTACT 2701526 2701521 2701529 2701523 2701525 2701520 2701528 2701522 2701488 2701493 2701490 2701495 2701487 2701492 2701489 2701494 2701533 2701535 2701532 2701534 2701498 2701502 2701497 2701499 2701516 2701510 2701518 2701512 2701515 2701509 2701517 2701511