Industrial communication technology Managed Switches in flat metal housing The right design for every application The 2000 series Managed Switches offer the ideal range of functions, choice of versions, and approvals for automation applications. The product family now also includes versions in metal housing with downward port outlet direction for use in flat control cabinets. Push-in Technology Designed by PHOENIX CONTACT Mode button, SD card, SNMP, CLI, PROFINET) Your advantages Dž Simple and varied configuration options (web-based management, Dž PROFINET functions and preconfigured PROFINET versions enable Dž Failsafe network structure with a wide range of supported Dž Security functions provide protection against unauthorized access to device and data communication use in PROFINET Class B networks redundancy protocols (e.g., RSTP, MRP, LACP) Main features • IP20 degree of protection • Temperature range: -40°C … +70°C • Redundant power supply • Syslog • IGMP snooping/querier • HTTPS/SNMPv3 • Port-/pool-based DHCP server, DHCP option 82 • Floating alarm/signal contact Web code: #2453 Description Managed Switches with 8 ports Managed Switches with 16 ports Ports Type 8 x RJ45 6 x RJ45, 2 x SFP 4 x RJ45, 2 x SFP, 2 x combo 16 x RJ45 14 x RJ45, 2 x SFP 12 x RJ45, 2 x SFP, 2 x combo FL SWITCH 2400 (10 / 100 Mbps) / FL SWITCH 2500 (10 / 100 / 1000 Mbps) Order No. for standard versions • 10 / 100 Mbps • 10 / 100 / 1000 Mbps Order No. for PROFINET versions • 10 / 100 Mbps • 10 / 100 / 1000 Mbps 1043412 1043484 1089133 1089134 1043414 1043491 1089126 1089135 1088853 1088872 - 1043416 1043496 1089150 1089205 1043423 1043499 1089139 1089154 1088875 1088856 - 88 PHOENIX CONTACT