Sensor/actuator cabling Assembled M12 hybrid cables Transmit data and power securely M12 hybrid connectors for communication interfaces and powerful motor connections enable the easy and space- saving transmission of data and power in a single connector. The Advanced Shielding Technology guarantees a totally protected and reliable shield connection. Advanced Shielding Technology Designed by PHOENIX CONTACT mechanical strain Your advantages Combining data and power in a single connector saves time and space Shock and vibration-resistant even when subjected to high levels of Reliable EMC protection with 360° shield connection Resistant and robust against transient overvoltages and lightning Minimal generation of heat and secure current fl ow in the event of a currents up to 20 kA short circuit Main features • Y-coding • 360° shield connection • 4 power contacts and 4 data contacts • Degree of protection: IP67 • Currents up to 6 A • Suitable for CAT5 • Standardized in accordance with IEC 61076-2-113 New product for 2020 Web code: #2343 Description Design of head 1 Design of head 2 M12 hybrid cable M12 male, straight M12 female, straight M12 male, angled M12 female, angled M12 female, straight M12 female, straight M12 female, angled M12 male, angled M12 female, straight Free cable end Free cable end Free cable end Sheath material and color PUR, black Type Order No. NBC- M12MSY / 2,0- 94H / M12FSY NBC- M12MRY / 2,0- 94H / M12FRY NBC- M12FSY / 2,0- 94H / M12FSY NBC- 94H M12FRY / 2,0- M12MRY / 2,0- M12FSY / 2,0- NBC- 94H NBC- 94H 1057782 1057783 1146442 1146377 1146464 1149277 PHOENIX CONTACT 37