Technical data QUINT POWER 1˜ Plus version Type Order Number Input voltage Output voltage Output current Static boost Dynamic boost SFB Technology Protection against overvoltage at the output (OVP) Effi ciency Expected service life at 230 V AC, 24 V DC, 40°C Approvals Dimensions W x H x D Wide temperature range QUINT4-PS/1AC/24DC/20/+ 2904617 85 V AC ... 264 V AC 90 V DC ... 350 V DC 24 V DC ... 28 V DC 20 A 25 A 30 A (5 s) 120 A (15 ms) <30 V DC (double protection with shutdown) 94.2%, typical > 447,000 h (10 A) > 176,000 h (20 A) UL ANSI/ISA Class I, Division 2, Groups A, B, C, D ATEX/IECEx in acc. with IEC/EN 60079-0, -7, -11, -15 SIL3, HFT = 1 in acc. with IEC 61508 and IEC 61511 DNV GL for shipbuilding applications 70 x 130 x 125 mm -40°C ... +75°C