FO splice boxes, FDX 20 series, IP20 DIN rail mounting, pin connector pattern 6 x LC duplex Web code: #0336 Designation FOC - FDX20 - PP - LC6 - MM Cable type Fiber type Order No. Designation Cable type Fiber type Order No. Designation Cable type Fiber type Order No. 4 PHOENIX CONTACT FOC - FDX20 - PP - LCD6 - FOC - FDX20 - PP - LCD6 - FOC - FDX20 - PP - LCD6 - OM2 - PT9 Multimode OM4 - PT9 Multimode OSP - PT9 Single mode PC Multimode Without pigtails OM2 (G50/125 μm) OM4 (G50/125 μm) OS2 (E9/125 μm) 1019710 1019713 1019712 1019711 DIN rail mounting, pin connector pattern 12 x LC duplex FOC - FDX20 - PP - LCQ6 - FOC - FDX20 - PP - LCQ6 - FOC - FDX20 - PP - LCQ6 - FOC - FDX20 - PP - LCQ6 - MM Multimode OM2 - PT9 Multimode OM4 - PT9 Multimode OSP - PT9 Single mode PC Without pigtails OM2 (G50/125 μm) OM4 (G50/125 μm) OS2 (E9/125 μm) 1019705 1019709 1019708 1019707 DIN rail mounting, pin connector pattern 6 x SC duplex FOC - FDX20 - PP - SCD6 - FOC - FDX20 - PP - SCD6 - FOC - FDX20 - PP - SCD6 - FOC - FDX20 - PP - SCD6 - MM Multimode OM2 - PT9 Multimode OM4 - PT9 Multimode OSP - PT9 Single mode PC Without pigtails OM2 (G50/125 μm) OM4 (G50/125 μm) OS2 (E9/125 μm) 1019686 1019700 1019698 1019692