Motor manager Machine manager Measure electrical parameters (U, I, P, cos phi, S, Q, f)* Monitor sinusoidal loads (e.g. asynchronous motors) Monitor mixed loads (FU-controlled motors, complete systems) Process data-based preventive maintenance (motors) Process data-based preventive maintenance (systems) Measuring range (max.) Measuring accuracy Monitored values (incl. message and error message) Meters Total energy meter Operating hours counter Measuring instrument Internal current transformers Use of external current transformers Motor outputs Motor output confi guration (signal) • • • 5,000 A** 2% 8 • • up to 16 A • • • • • • • 160 A 0.50% 8 • • • • * Voltage, current, real power, cos phi, apparent power, reactive power, frequency ** Depending on the converter used Motor manager Motor managers from Phoenix Contact monitor motors for overload and underload, function, dirt, and wear. You can therefore provide permanent protection for pumps, actuating drives, fans, conveyor belts and machine tools, for example. PHOENIX CONTACT 19