PACT RCP current transformers: Product overview PACT RCP current transformers for retrofi tting Description Application Rogowski coil and measuring transducer Rogowski coil and measuring transducer For energy measurement For current measurement Connection method Screw Screw Push-in Measuring coil 300 mm Signal line 3 m Type Order No. Measuring coil 450 mm Signal line 3 m Type Order No. Measuring coil 600 mm Signal line 3 m Type Order No. PACT RCP-4000A-1A-D95 PACT RCP-4000A-UIRO-D95 PACT RCP-4000A-UIRO-PT-D95 2904921 2906231 2906234 PACT RCP-4000A-1A-D140 PACT RCP-4000A-UIRO-D140 PACT RCP-4000A-UIRO-PT-D140 2904922 2906232 2906235 PACT RCP-4000A-1A-D190 PACT RCP-4000A-UIRO-D190 PACT RCP-4000A-UIRO-PT-D190 2904923 2906233 2906236 Measuring coil 300 mm Signal line 5 m Type Order No. PACT RCP-4000A-1A-D95-5M 2910325 Measuring coil 300 mm Signal line 10 m Type Order No. PACT RCP-4000A-1A-D95-10M 2910326 Measuring coil 450 mm Signal line 10 m Type Order No. PACT RCP-4000A-1A-D140-10M 1033483 Measuring coil 600 mm Signal line 10 m Type Order No. PACT RCP-4000A-1A-D190-10M 2910327 – – – – – – – – Measuring coil technical data Frequency range Position error Rated insulation voltage Test voltage Ambient temperature operation Ambient temperature storage/transport Measuring transducer technical data Measuring ranges (current) via DIP switch 40 Hz … 20,000 Hz <1% 1000 V AC (rms CAT III) / 600 V AC (rms CAT IV) 10.45 kV (DC / 1 min.) -30°C … +80°C -40°C … +80°C 0 … 100 A, 250 A, 400 A, 630 A, 1,000 A, 1,500 A, 2,000 A, 4,000 A Current output signal 1 A AC (eff ective at sine) 0 … 20 mA, 4 … 20 mA, 0 … 10 mA, 2 … 10 mA, 0 … 21 mA Voltage output signal – 0 … 10 V, 2 … 10 V, 0 … 5 V, 1 … 5 V, 0 ... 10.5 V Nominal supply voltage range 19.2 V DC … 30 V DC 19.2 V DC … 30 V DC Maximum transmission error Rated power Frequency range ≤0.5% 1.5 VA 45 Hz ... 65 Hz Max. detectable harmonics <2 kHz Ambient temperature operation -20°C … +70°C Ambient temperature storage/transport -25°C … +85°C 32 PHOENIX CONTACT ≤0.5% – 16 Hz … 1000 Hz 16 Hz … 1000 Hz -20°C … +70°C -25°C … +85°C