Information and data technology (bus systems), accessories RJ45 patch cable, length: 0.5 m RJ45 patch cable, length: 3 m Designation Order No. FL CAT6 PATCH 0,5 2891288 FL CAT6 PATCH 3,0 2891686 Telecommunications ISDN S0 ISDN S2M LSA-PLUS technology ADSL, HDSL, VDSL Analog telephony ISDN UK0 ADSL, HDSL, VDSL Analog telephony ISDN UK0 SHDSL Designation Order No. CTM ISDN 2838555 PT 2-TELE 2882828 Telecommunications DT-TELE-RJ45 2882925 DT-TELE-SHDSL 2801593 Analog telephony, ADSL, VDSL Analog telephony, ADSL, VDSL Analog telephony, ADSL, VDSL Analog telephony, ADSL, VDSL LSA-PLUS technology LSA-PLUS technology LSA-PLUS technology LSA-PLUS technology Coarse protection with failsafe contact Coarse protection with failsafe contact and Power Cross protection Coarse protection and fi ne protection Coarse protection Designation Order No. CTM 2X1-180DC-GS CTM 2X1-180DC-GS-P CTM 1X2-110AC Magazine CT 10-2/2-GS/3E-110AC 2838636 2838623 2838539 2920829 PHOENIX CONTACT 37