QUINT POWER >100 W QUINT POWER, 1~ Input 85 V AC ... 264 V AC, 90 V DC ... 350 V DC 85 V AC ... 264 V AC, 90 V DC ... 350 V DC 85 V AC ... 264 V AC, 90 V DC ... 350 V DC 85 V AC ... 264 V AC, 90 V DC ... 350 V DC W x H x D in mm 36 x 130 x 125 50 x 130 x 125 70 x 130 x 125 120 x 130 x 140 Type Order No. Type Order No. Type Order No. 24 V / 5 A 24 V / 10 A 24 V / 20 A 24 V / 40 A QUINT4-PS/1AC/24DC/5 QUINT4-PS/1AC/24DC/10 QUINT4-PS/1AC/24DC/20 QUINT4-PS/1AC/24DC/40 2904600 2904601 12 V / 15 A QUINT4-PS/1AC/12DC/15 2904608 48 V / 5 A 2904602 2904603 48 V / 10 A QUINT4-PS/1AC/48DC/5 QUINT4-PS/1AC/48DC/10 2904610 2904611 QUINT POWER, 3~ Input W x H x D in mm Type Order No. 3 x 320 V AC ... 550 V AC, 2 x 360 V AC ... 550 V AC, +/- 300 V DC 36 x 130 x 125 3 x 320 V AC ... 550 V AC, 2 x 360 V AC ... 550 V AC, +/- 260 ... 300 V DC 3 x 320 V AC ... 550 V AC, 2 x 360 V AC ... 550 V AC, +/- 260 ... 300 V DC 3 x 320 V AC ... 550 V AC, 2 x 360 V AC ... 550 V AC, +/- 260 ... 300 V DC 50 x 130 x 125 70 x 130 x 125 120 x 130 x 125 24 V / 5 A 24 V / 10 A 24 V / 20 A 24 V / 40 A QUINT4-PS/3AC/24DC/5 QUINT4-PS/3AC/24DC/10 QUINT4-PS/3AC/24DC/20 QUINT4-PS/3AC/24DC/40 2904620 2904621 2904622 2904623 QUINT POWER*, 1~ and 3~ Input 85 V AC ... 264 V AC, 90 V DC ... 350 V DC 85 V AC ... 264 V AC, 90 V DC ... 350 V DC 85 V AC ... 264 V AC, 90 V DC ... 300 V DC 3 x 320 V AC ... 575 V AC, 450 V DC ... 800 V DC W x H x D in mm 32 x 130 x 125 90 x 130 x 125 180 x 130 x 125 96 x 130 x 176 Type Order No. 1 AC / 24 V / 3.5 A 1 AC / 12 V / 20 A 1 AC / 48 V / 20 A 3 AC / 48 V / 20 A QUINT-PS/1AC/24DC/3.5 QUINT-PS/1AC/12DC/20 QUINT-PS/1AC/48DC/20 QUINT-PS/3AC/48DC/20 2866747 2866721 2866695 2320827 * Devices with diff ering functions; additional information is available on the product pages at www.phoenixcontact.com PHOENIX CONTACT 13