Accessories – product overview Antennas Description Antenna, 868 MHz / 900 MHz Item no. Type Omnidirectional antenna, 868 MHz / 900 MHz, gain: 2 dBi, polarization: linear, opening angle: h/v 360°/50°, degree of protection: IP66, connection: N (female), for control cabinet mounting (optional wall mounting) 2904802 RAD-900-ANT-OMNI-2-N Omnidirectional antenna, 900 MHz, gain: 2 dBi, polarization: linear, degree of protection: IP65, connection: RSMA (male), incl. 1.8 m connecting cable and mounting bracket for wall mounting 2904801 RAD-900-ANT-OMNI-2-2-RSMA Omnidirectional antenna with protection against vandalism for control cabinet mounting, frequency band: 868 MHz, gain: 2.5 dBi, degree of protection: IP67, impact-resistant: IK08, connection: N (female) 1090616 ANT-OMNI-VAN-868-01 Omnidirectional antenna for wall or mast mounting, 868 MHz, gain: 4 dBi, degree of protection: IP67, saltwater-resistant, connection: N (female), including mounting bracket and mast clamps, ATEX and IECEx approvals 2702136 ANT-OMNI-868-01 Omnidirectional antenna, 900 MHz, gain: 5 dB, connection: N female, including mounting hardware 1361276 ANT-OMNI-900-5 Directional antenna for mast or wall mounting, frequency band: 868 MHz, gain: 3.5 dBi, circular polarized, degree of protection: IP67, impact-resistant: IK06, saltwater-resistant, connection: N (female), including mounting bracket and mast clamps, ATEX and IECEx approvals 2702137 ANT-DIR-868-01 Directional antenna, 868 MHz/900 MHz, gain: 8.5 dBi, polarization: linear, opening angle: h/v 100°/62°, degree of protection: IP65, connection: N (female), including mounting bracket and mast clamps 2867814 RAD-ISM-900-ANT-YAGI-6.5-N Directional antenna, 868 MHz/900 MHz, gain: 12 dBi, polarization: linear, opening angle: h/v 56°/46°, degree of protection: IP65, connection: N (female), including mounting bracket and mast clamps 5606614 RAD-ISM-900-ANT-YAGI-10-N Antenna, 2.4 GHz Antenna, 5 GHz Omnidirectional antenna for wall mounting, frequency band: 2.4 GHz, gain: 2 dBi, degree of protection: IP65, connection: RSMA (male), incl. 1.5 m connecting cable, mounting bracket, and mounting material 2701362 RAD-ISM-2400-ANT-OMNI-2- 1-RSMA Omnidirectional antenna with protection against vandalism for control cabinet mounting, frequency band: 2.4 GHz, gain: 3 dBi, degree of protection: IP55, impact-resistant: IK08, connection: RSMA (male), incl. 1.5 m connecting cable 2701358 RAD-ISM-2400-ANT-VAN-3-0- RSMA Omnidirectional antenna for wall or mast mounting, 2.4 GHz, gain: 6 dBi, degree of protection: IP67, saltwater-resistant, impact- and vibration-resistant, connection: N (female), incl. mounting bracket and mast clamps, ATEX and IECEx approval 2885919 RAD-ISM-2400-ANT-OMNI-6-0 Omnidirectional antenna for wall or mast mounting, 5 GHz, gain: 5 dBi, degree of protection: IP64, saltwater-resistant, impact- and vibration-resistant, connection: N (female), incl. mounting bracket and mast clamps 2701347 ANT-OMNI-5900-01 46 Phoenix Contact