Product overview VALVETRAB Safe Protection Plus DC PV, 3-position Type PV I+II/ PV T1+T2 1200 V DC 800 V DC PV II/PV T2 1200 V DC 1800 V DC Maximum continuous voltage UCPV Item designation Remote signaling VAL-SPP-T1-1000DC-PV-2+V-UT-R VAL-SPP-T1-1000DC-PV-2+V-UT VAL-SPP-T2-600DC-PV-2+V-UT-R VAL-SPP-T2-600DC-PV-2+V-UT VAL-SPP-T2-1000DC-PV-2+V-UT-R VAL-SPP-T2-1000DC-PV-2+V-UT VAL-SPP-T2-1500DC-PV-2+V-UT-R VAL-SPP-T2-1500DC-PV-2+V-UT Item no. 1466777 1466776 1466771 1466770 1466773 1466772 1466775 1466774 What the item designation reveals The structure of the item designation indicates the respective product version. This enables you to quickly and easily identify products that are in stock. The IEC test classification and the circuit versions are recognizable through the respective combinations of numbers and letters. The wide range of different continuous and no-load voltages can also be seen from the values shown. The portfolio also includes versions free of leakage current (VF) and versions with an increased discharge capacity. The new Safe Protection Plus product family is equipped with a screw connection as standard. Our products are available with and without remote signaling. Item designation key VAL-SPP-T2-335-3+0-UT-R Remote signaling Connection Circuit version Continuous voltage EN/IEC test classification Product family Example Remote signaling Universal terminal (screw) Further options Without remote signaling 3+0 335 V II/type 2 1+1, 3+1, 2+V, 3+0-VF 275 V, 385 V, 440 V, 440IT, 750 V, 800WE 600 V DC PV, 1000 V DC PV, 1500 V DC PV I/type 1 VALVETRAB Safe Protection Plus Phoenix Contact 11