Variety for optimum illumination Littlespace,alotoflight–class 100 Featuring the latest LED technology, the class 100 PLD M machine lights are characterized by their strong, homogenous light combined with a compact, modern device design. Due to the application- oriented IP54 degree of protection, the included mounting accessories, and the integrated M12 connection technology, they offer all this at an optimum price/performance ratio. Class 100 can be flexibly adapted to numerous lighting tasks. This allows for lengths from 195 mm to 895 mm, two diameters of 25 mm to 35 mm, and an adjustable installation angle. • Can be mounted easily in confined spaces due to the narrow design Mounting in an insertion machine • Focused illumination due to swivel action • ETL approval for use on the North American market • Plug-in supply lines allow free choice of cable length as well as quick and easy installation For further information on the product details, simply enter the web code in the search field on our website. ℹ Web code: #2622 Excellentilluminationforeveryapplication–class 200 Class 200 LED machine lights are impressive due to their bright illumination. In comparison to the class 100 LED machine lights, they are ideal for medium to large distances from the target area. Do you need lighting in a harsh environment? These lights are also the perfect answer here because of their high vibration and shock resistance and their resistance to cooling agents and lubricants (IP67 degree of protection). You can ideally integrate the 40 mm diameter versions into new machines. This allows you to illuminate your machine’s interior extremely efficiently and without taking up too much space. • The 4 mm safety glass enables use even in environments with potential mechanical strain • Resistant to many cooling agents and lubricants due to Viton® seal • Can be used at high temperatures and can be subjected to strong vibrations and shocks • ETL approval for use on the North American market Phoenix Contact 5 Machine light with 70 mm diameter and clip mounting • Flexible mounting options, as both mounting versions (bracket or holder) can be swiveled