F e n i l i o x A Axioline F–productoverview I/Os for extreme conditions (XC = eXtreme Conditions) Description Item no. Type Analog input/output modules, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector Analog input module, analog inputs: 4, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-, 3-, 4-conductor, integrated sensor supply Analog input module, analog inputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, connection technology: 2-, 3-, 4-conductor, integrated sensor supply Analog input module, analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor 2702007 AXL F AI4 I XC 1H 2702008 AXL F AI4 U XC 1H 2701232 AXL F AI8 XC 1F Analog input module, functional safety, PROFIsafe, exclusively for connection to Phoenix Contact or Siemens controllers in PROFINET systems, safe analog inputs: 8 (1-channel assignment), 4 (2-channel assignment), 4 mA … 20 mA, connection technology: 2-conductor (shielded, twisted pair) 1369869 AXL F PSAI8 I XC 1F Analog input module, active analog inputs: 8 (HART), 4 mA ... 20 mA, connection technology: 2-conductor, HART functionality 1052434 AXL F AI8 HART XC 1F Analog input module, passive analog inputs: 8 (HART), 0 mA … 20 mA, 4 mA … 20 mA, connection technology: 2-conductor, HART functionality 1215394 AXL F AI8 P HART XC 1F Analog input module, active analog inputs: 8 (HART), 4 mA … 20 mA, connection technology: 2-conductor, intrinsically safe, HART functionality 1052432 AXL F EX IS AI8 HART XC 1F Analog input module, passive analog inputs: 8 (HART), 0 mA … 20 mA, 4 mA … 20 mA, connection technology: 2-conductor, HART functionality, intrinsically safe Analog input/output module, analog inputs: 2, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, analog outputs: 2, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor 1215393 AXL F EX IS AI8 P HART XC 1F 1035429 AXL F AI2 AO2 XC 1H Analog output module, analog outputs: 4 (HART), 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, HART functionality 1087080 AXL F AO4 HART XC 1F Analog output module, analog outputs: 4 (HART), 0 mA … 20 mA, 4 mA … 20 mA, connection technology: 2-conductor, intrinsically safe, HART functionality 1087081 AXL F EX IS AO4 HART XC 1F Analog output module, analog outputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor Analog output module, analog outputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor 2702153 AXL F AO4 XC 1H 2701237 AXL F AO8 XC 1F Temperature measurement module, analog inputs: 4 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded) 1035430 AXL F RTD4 XC 1H Temperature measurement module, analog inputs: 8 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded) 2701235 AXL F RTD8 XC 1F Temperature measurement module, analog inputs: 8 (8 inputs for thermocouples or linear voltage, plus 1 input -5 V to +5 V), connection technology: 2-conductor (shielded, twisted pair) 2702464 AXL F UTH8 XC 1F Phoenix Contact 23