Product overview – DIN rails DIN rail (DIN rail NS 35/7,5) Hole dimensions (W x H) Length [mm] Material Configurable l a i r e t a m g n i t n u o M 15 mm x 6.2 mm 755 mm 1000 mm 1155 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm Configurable Configurable 1000 mm 2000 mm 2000 mm 2000 mm Unperforated 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 18 mm x 5.2 mm 2000 mm NS 35/ 7,5 PERF (18X5,2)2000MM 1210019 2000 mm Steel, galvanized, thick-layer passivated 25 mm x 5.2 mm 2000 mm Steel, galvanized, white passivated NS 35/ 7,5 PERF (18X5,2)2000MM- VPE 10 NS 35/ 7,5 WH PERF(5,2X25)2000MM-VPE 10 NS 35/ 7,5 UNPERF/... NS 35/ 7,5 UNPERF/SO/... 0843111 1206418 1208115 1208128 Steel, galvanized, thick-layer passivated NS 35/ 7,5 UNPERF 1000MM 1207649 Steel, galvanized, white passivated Aluminum, uncoated Copper, uncoated Steel, galvanized Stainless steel V2A, uncoated NS 35/ 7,5 UNPERF 2000MM 0801681 NS 35/ 7,5 UNPERF 2000MM VPE 10 0843101 NS 35/ 7,5 WH UNPERF 2000MM- VPE 10 1204122 NS 35/ 7,5 AL UNPERF 2000MM 0801704 NS 35/ 7,5 AL UNPERF 2000MM VPE 10 NS 35/ 7,5 CU UNPERF 2000MM- VPE 10 0843102 0801762 NS 35/ 7,5 ZN UNPERF 2000MM 1206434 NS 35/ 7,5 ZN UNPERF 2000MM VPE 10 0843119 NS 35/ 7,5 V2A UNPERF 2000MM 0801377 NS 35/ 7,5 V2A UNPERF 2000MM VPE 10 0843100 DIN rail (C rail) Hole dimensions (W x H) Length [mm] Material Designation Item no. Pcs./ Pkt. 15 mm x 6.2 mm 2000 mm Steel, galvanized NS 30/15 PERF 2000MM VPE 10 3240262 10 50 Phoenix Contact Designation NS 35/ 7,5 PERF/... NS 35/ 7,5 PERF 755MM NS 35/ 7,5 PERF 1000MM NS 35/ 7,5 PERF 1155MM NS 35/ 7,5 PERF 2000MM Item no. Pcs./ Pkt. 1208131 1207640 0807012 1207666 0801733 Steel, galvanized, thick-layer passivated Steel, galvanized Steel, galvanized, white passivated Aluminum, uncoated NS 35/ 7,5 PERF 2000MM VPE 10 0843103 NS 35/ 7,5 ZN PERF 2000MM 1206421 NS 35/ 7,5 ZN PERF 2000MM VPE 10 0843118 NS 35/ 7,5 WH PERF 2000MM 1204119 NS 35/ 7,5 WH PERF 2000MM VPE 10 0843116 NS 35/ 7,5 AL PERF 2000MM 0814681 NS 35/ 7,5 AL PERF 2000MM VPE 10 0843107 Steel, galvanized NS 35/ 7,5 ZN PERF (18X5,2) 2M 0804278 1 10 10 10 25 10 25 10 25 10 25 10 25 25 10 10 1 1 20 25 10 10 25 10 10 25 10 25 10