Sensor/actuator cabling Pre‑assembled M12 data cables Shielding concept for secure data transmission Advanced Shielding technology is the innovative shielding concept for pre‑assembled data cables. Liquid metal that completely encloses the cable shielding during the manufacturing process guarantees improved, robust shielding and expansion of the power reserves. Advanced Shielding Technology Designed by PHOENIX CONTACT Your advantages Increased resistance to environmental influences under extreme conditions such as lightning strikes Secure 360° shield connection under high mechanical loads Reliable eMC protection with an extremely low‑impedance connection of < 1 mΩ More flexibility, thanks to expansion of the cable compatibility Space savings, thanks to a more compact design of the connectors Main features • x‑coding with consistent pair shielding • 8‑pos. • Degree of protection: IP67 • Suitable for 10 Gbps CAt6A • Poe‑capable up to 0.5 A with a maximum of 60 V • Standardized in accordance with IeC 61076 2‑114 Web code: #2152 Description head 1 design head 2 design M12 data cable Male, angled, M12 Female, straight, M12 Female, angled, M12 Free cable end Male, straight, M12 Free cable end Male, straight, Male, straight, M12 RJ45 Free cable end Sheath material and color PUR, water blue type order No. NBC‑M12MRx/ 1,0‑94F NBC‑M12MSx/ 1,0‑94F/ M12MRx NBC‑1,0‑94F M12FSx NBC‑M12MSx/ 1,0‑94F/M12FSx NBC‑M12FSx/ 1,0‑94F/R4AC NBC‑1,0‑94F/ M12FRx 1080716 1080724 1080728 1080742 1080733 1080746 the web code gives you access to additional product versions on our website. 20 PhoeNIx CoNtACt