Product overview – system components and further accessories System components and accessories Description Item no. Type DIN rail connector (TBUS), 5-pos., for bridging the supply voltage, can be snapped onto NS 35/... DIN rail in accordance with EN 60715 2695439 ME 6,2 TBUS-2 1,5/5-ST-3,81 GY DIN rail connector for DIN rail mounting. Universal for TBUS housing. Gold-plated contacts, 5-pos. 2869728 ME 6,2 TBUS-2 1,5/5-ST-3,81 GN DIN rail connector, color: gray, nominal current: 8 A (parallel contacts), rated voltage (III/2): 125 V, number of positions: 5, pitch: 3.81 mm, mounting: DIN rail mounting, locking: without, fastening type: without, packaging: packed in a carton, item with gold-plated contacts, bus connector for connecting to electronics housings, 5 parallel contacts 1090049 ME 17,5 TBUS 1,5/ 5-ST-3,81 GY End bracket, robust design for DIN rail connectors 2713780 E/ME TBUS NS35 GY Programming adapter with USB interface, for programming with software. The USB driver is included in the software solutions for the products to be programmed, such as measuring transducers and motor managers. 2811271 IFS-USB-PROG-ADAPTER Bluetooth adapter with micro USB and S-PORT interface for wireless communication with the MINI Analog, MINI Analog Pro, MACX Analog, Interface System Gateways, and PLC logic device series. 2905872 IFS-BT-PROG-ADAPTER Near Field Communication (NFC) programming adapter with USB interface for the wireless configuration of NFC-capable products from Phoenix Contact with software. A separate USB driver is not required. 2909681 TWN4 MIFARE NFC USB ADAPTER Power rail adapter (ME 6,2 TBUS-PR-ADAPTER), 2-pos., enables MINI and MACX Analog modules to be adapted for supply via universal power rail UPR-03 and UPR-05. 1136500 ME 6,2 TBUS-PR-ADAPTER Setpoint value potentiometer, for specifying setpoints individually, resistance value 4.7 kΩ 2940252 EMG 30-SP- 4K7LIN Setpoint value potentiometer, for specifying setpoints individually, resistance value 10 kΩ 2942124 EMG 30-SP-10K LIN Setpoint potentiometer cascadable, for selecting preconfigurable setpoints via a 24 V control signal, resistance value 10 kΩ 2942137 EMG 30-SPK-10K LIN The partition plate is used to maintain Ex i isolating distances when Ex i and non-Ex i devices are mounted side by side on a DIN rail. 1430594 MCR-DP Phoenix Contact 61 s r e c u d s n a r t g n i r u s a e m d n a s r e n o i t i d n o c l a n g i S