s m e t s y s t s e t n i - g u p E M A F l FAME 2 product overview Plug-in test sockets with VDE coding Type Mounting type Connection method Number of positions Cross-section range mm² / AWG Current / voltage Available numbers of positions Type Mounting type Connection method Number of positions Cross-section range mm² / AWG Current / voltage Available numbers of positions Type Mounting type Connection method Number of positions Cross-section range mm² / AWG Current / voltage Available numbers of positions Type Mounting type Connection method Number of positions Cross-section range mm² / AWG Current / voltage Available numbers of positions Item no. Item no. Item no. Item no. UTWE 6-2/A7 Wall mounting Screw connection A7 0.2 mm² … 10 mm² / 24 … 8 24 A / 400 V B7, E7, A14, B14, C14, B19, C19, D19, F19, G19, H19, I19 PTWE 6-2/A7 Wall mounting Push-in connection A7 0.5 mm² … 6 mm² / 20 … 10 24 A / 400 V B7, E7, A14, B14, C14, B19, C19, D19, F19, G19, H19, I19 UTRE 6-2/A7 DIN rail mounting Screw connection A7 0.2 mm² … 10 mm² / 24 … 8 24 A / 400 V B7, E7, A14, B14, C14, B19, C19, D19, F19, G19, H19, I19 PTRE 6-2/A7 DIN rail mounting Push-in connection A7 0.5 mm² … 6 mm² / 20 … 10 24 A / 400 V B7, E7, A14, B14, C14, B19, C19, D19, F19, G19, H19, I19 3069410 3069436 3069423 3069449 38 Phoenix Contact