Properties of the versions General RN RF RQ RL 49I&II, 50N/51N, 50P/51P, 68 27/59, 32N, 47, 49I&II, 50N/51N, 50P/51P, 59N, 67, 67N, 67NIEF, 68, 81O/U 49I&II, 50N/51N, 50P/51P, 68 27/59, 32N, 47, 49I&II, 50N/51N, 50P/51P, 59N, 67, 67N, 67NIEF, 68, 81O/U Motor protection 14, 37, 46, 48, 50M 14, 37, 46, 48, 50M 14, 37, 46, 48, 50M Protective functions Distance protection (only with software option ZP) Smart Grid (only with software options QU, FE, or QF) Transformer differential protection (Software option TF) Line differential protection (only with software options LT or LD) Protective functions Number of current transformers Number of voltage transformers Measurement 21FL, 21N, 21P 21FL, 21N, 21P QU, UFLA QU, UFLA 24, 50P, 87T 50BF, 50SOTF, 74TC, 79, 85, 86 25, 47, 50BF, 50SOTF, 60, 74TC, 79, 85, 86, MCS31, VTFF 4 4 4 or 5 50BF, 50SOTF, 74TC, 85, 86 8 24, 50P, 87L, 87LT 25, 47, 50BF. 50SOTF, 60, 74TC, 79, 85, 86, MCS31, VTFF 4 5 Measured values 3I, I0, 3I/15 min, Ith 3I, I0, 3I/15min, Ith, 3ULE, 3ULL, U0, P, Q, S, f, cosφ, Udiff, fdiff, R/X, km/miles 3I, I0, 3I/15min, Ith, Idiff, Istab 3I, I0, 3I/15min, Idiff, Istab, Ith, 3ULE, 3ULL, U0, cosφ, Udiff, fdiff Standard properties of KOMBISAVE+ Controller Standard: Circuit breaker controller with graphical position indicator, local/remote switching, key switch Extended (only with software option AU): Complete field control, control of circuit breaker switch and earthing switch, trolley, use of interlock logic Message and status indicator / front panel Standard: Predefined measured value tables, freely configurable LEDs Extended (only with software option AU): User-specific measured value and status panels, freely configurable virtual LEDs, freely customizable text and background colors Programmable logic (only with software option AU) Integrated logic editor Communication interfaces USB, electrical/optical Ethernet, serial electric/optical Communication protocols Standard: IEC 60870-5-103 Extendable: IEC 61850 (Ed. 1/Ed. 2) For more information, see page 22. Phoenix Contact 9