Product overview – DIN rails DIN rail (DIN rail NS 35/7.5) Hole dimensions W x H Length Material Type Configurable 755 mm 1000 mm 1155 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 15 mm x 6.2 mm 18 mm x 5.2 mm Steel, galvanized, thick-layer passivated Steel, galvanized Steel, galvanized, white passivated Aluminum, uncoated Steel, galvanized, thick-layer passivated 25 mm x 5.2 mm 2000 mm Steel, galvanized, white passivated NS 35/ 7,5 PERF/... NS 35/ 7,5 PERF 755MM NS 35/ 7,5 PERF 1000MM NS 35/ 7,5 PERF 1155MM NS 35/ 7,5 PERF 2000MM NS 35/ 7,5 PERF 2000MM VPE 10 NS 35/ 7,5 ZN PERF 2000MM NS 35/ 7,5 ZN PERF 2000MM VPE 10 NS 35/ 7,5 WH PERF 2000MM NS 35/ 7,5 WH PERF 2000MM VPE 10 NS 35/ 7,5 AL PERF 2000MM NS 35/ 7,5 PERF (18X5,2)2000MM NS 35/ 7,5 PERF (18X5,2)2000MM- VPE 10 NS 35/ 7,5 WH PERF(5,2X25)2000MM-VPE 10 NS 35/ 7,5 UNPERF/... NS 35/ 7,5 UNPERF/SO/... NS 35/ 7,5 UNPERF 1000MM NS 35/ 7,5 UNPERF 2000MM Steel, galvanized NS 35/ 7,5 ZN PERF (18X5,2) 2M NS 35/ 7,5 AL PERF 2000MM VPE 10 0843107 Configurable Configurable 1000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm 2000 mm Steel, galvanized, thick-layer passivated Steel, galvanized, white passivated Aluminum, uncoated Copper, uncoated Steel, galvanized Stainless steel V2A, uncoated NS 35/ 7,5 UNPERF 2000MM VPE 10 0843101 NS 35/ 7,5 WH UNPERF 2000MM- VPE 10 NS 35/ 7,5 AL UNPERF 2000MM NS 35/ 7,5 AL UNPERF 2000MM VPE 10 NS 35/ 7,5 CU UNPERF 2000MM- VPE 10 NS 35/ 7,5 ZN UNPERF 2000MM NS 35/ 7,5 ZN UNPERF 2000MM VPE 10 NS 35/ 7,5 V2A UNPERF 2000MM NS 35/ 7,5 V2A UNPERF 2000MM VPE 10 1204122 0801704 0843102 0801762 1206434 0843119 0801377 0843100 Length 2000 mm Material Steel, galvanized Type Item no. NS 30/15 PERF 2000MM VPE 10 3240262 Pcs./ Pkt 10 Item no. 1208131 1207640 0807012 1207666 0801733 0843103 1206421 0843118 1204119 0843116 0814681 0804278 1210019 0843111 1206418 1208115 1208128 1207649 0801681 Pcs./ Pkt 1 10 10 10 25 10 25 10 25 10 25 10 25 25 10 10 1 1 20 25 10 10 25 10 10 25 10 25 10 l a i r e t a m g n i t n u o M Unperforated DIN rail (C rail) Hole dimensions W x H 15 mm x 6.2 mm 52 Phoenix Contact