] B d [ s s o L n o i t r e s n I 0,0 -0,5 -1,0 -1,5 -2,0 -2,5 -3,0 -3,5 -4,0 0 S2,1 5 10 15 20 25 30 Frequency [GHz] ] B d [ s s o L n o i t r e s n I 0,0 -0,5 -1,0 -1,5 -2,0 -2,5 -3,0 -3,5 -4,0 S2,1 0 5 10 15 20 25 30 Frequency [GHz] FP 0,8/…-MV 2,65 con FP 0,8/…-FV 7,85 +1,5 mm FP 0,8/…-MV-SL 2,65 con FP 0,8/…-FV-SL 7,85 +1,5 mm ] B d [ s s o L n o i t r e s n I 0,0 -0,5 -1,0 -1,5 -2,0 -2,5 -3,0 -3,5 -4,0 S2,1 0 5 10 15 20 25 30 Frequency [GHz] ] B d [ s s o L n o i t r e s n I 0,0 -0,5 -1,0 -1,5 -2,0 -2,5 -3,0 -3,5 -4,0 S2,1 SH 10,5mm S2,1 SL 10,5mm S2,1 AOI 10,5mm 0 5 10 15 20 25 30 Frequency [GHz] FP 0,8/…-MV-SH 2,65 con FP 0,8/…-FV-SH 7,85 SL-AOI-SH en comparación con altura de apilamiento de 10,5 mm ] B d [ s s o L n o i t r e s n I 0,0 -0,5 -1,0 -1,5 -2,0 -2,5 -3,0 -3,5 -4,0 Upper row, fully mated Bottom row, fully mated 0 5 10 15 20 Frequency [GHz] ] B d [ s s o L n o i t r e s n I 0,0 -0,5 -1,0 -1,5 -2,0 -2,5 -3,0 -3,5 -4,0 Upper row, 1,5 mm wiping Bottom row, 1,5 mm wiping 0 5 10 15 20 Frequency [GHz] FP 0,8/…-FH-SH con FP 0,8/…-MH-SH FP 0,8/…-FH-SH con FP 0,8/…-MH-SH ] B d [ s s o L n o i t r e s n I 0,0 -0,5 -1,0 -1,5 -2,0 -2,5 -3,0 -3,5 -4,0 Upper row, 1,5 mm wiping Bottom row, 1,5 mm wiping 0 5 10 15 20 Frequency [GHz] ] B d [ s s o L n o i t r e s n I 0,0 -0,5 -1,0 -1,5 -2,0 -2,5 -3,0 -3,5 -4,0 Upper row, 1,5 mm wiping Bottom row, 1,5 mm wiping 0 5 10 15 20 Frequency [GHz] FP 0,8/…-FH-SH con FP 0,8/…-MV-SH 2,65 FP 0,8/…-FV-SH 7,85 con FP 0,8/…-MH-SH Phoenix Contact 35