Push-pull power distributors

M12 push-pull power distributors

Easy power distribution in the field

The H and Y distributors for DC applications with push-pull dual-contour design enable tool-free, intuitive installation. With backward compatibility, they can be easily integrated into existing systems and ensure clear, reliable power distribution in the field.

Main features

  • M12 push-pull dual-contour for screw and push-pull connectors
  • 2 and 4 mounting holes
  • Power transmission up to 16 A
  • L-coded
  • shielded
  • Degree of protection: IP65, IP67
  • Standardized in accordance with IEC 61076-2-111 and IEC 61076-2-010

Your Advantages

  • Powerful for DC applications up to 16 A and 63 V
  • Flexible, space-saving power distribution and bundling with a compact design
  • Future-proof with the M12 push-pull dual-contour design for screw and push-pull connectors
  • Quick, reliable, tool-free installation with M12 push-pull connectors
  • Reliable field operation with high degrees of protection and secure shielded transmission