VAL-SPP-T2-60… surge protection suspended in a room mounted on a DIN rail

Reliable protection for 60 V

Simple and safe in every application

Reliably protect AC and DC applications up to 60 V against surge voltages. The VAL-SPP-60… enables simple and safe installation and ensures high system availability.

Main features

  • Protection for AC and DC applications up to 60 V
  • Miswiring and touch protection
  • Low tightening torque
  • Reinforced insulation
  • Fast disconnection
  • Compact design
  • Pluggable design

Your Advantages

  • Suitable for use in 60 V AC and DC applications for maximum versatility
  • Reliable protection for 48 V applications with high-level system availability
  • Easy and safe installation with well-conceived handling and safety features
  • High operational safety with fast and safe disconnection