CHARX control integrated DC charging controllers in a 19-inch format

DC charging controllers in a 19-inch format

Intelligent closed-loop control with just one module

CHARX control integrated combines all functions for controlling and monitoring your DC fast charging station. The module controls up to ten power modules and can communicate with the backend via OCPP. The integrated PLCnext charging controller features an open system architecture.

Main features

  • 19-inch standard for rack mounting, 3 RU
  • Five DC inputs: 0 A … 150 A, 0 V … 1,000 V for connecting up to 10 power modules
  • One DC output: 0 A … 500 A, 0 V … 1,000 V
  • All functions in one module
  • High-level language programming and IEC 61131-3
  • Communication in accordance with ISO 15118

Your Advantages

  • Reduced complexity with an all-in-one module in a 19-inch format
  • Future-proof DC charging station with V2X capability
  • Increased design flexibility with PLCnext Technology due to open interfaces and security by design
  • Fast, flexible backend connectivity with easy integration of OCPP
  • Easy development of the charging application with preprogrammed software modules