Holders for CCS type 2 charging connectors
Secure grip and intuitive operation
The new charging connector holder keeps your CCS EV charging stations tidier and safer. The charging connector holder is compatible with all standard-compliant CCS type 2 charging cables and protects the mating face and contacts from environmental factors and damage, thus reducing maintenance requirements.
Main features
- Charging standard: CCS type 2
- Push button for unlocking
- As an option with microswitch for reinsertion detection
- Dimensions (W x H x D): 80 mm x 130 mm x 57 mm
- Degree of protection: IP55 (when plugged in)
Your Advantages
- Reliable hold with a robust locking mechanism
- Intuitive release mechanism for removing the plug via a push button
- Simple and flexible monitoring of correct reinsertion with an optional microswitch
- Long service with glass-fiber-reinforced high-performance PA6 plastic
- Also suitable for customized mating face contours in accordance with IEC 62196-3:2026 and IEC PAS 63472:2023
The product list you are using is currently not supported. This can be due to the following reasons:
- The associated products are being recompiled
- The associated information is no longer up to date